Set Screw Two-Bolt Pillow Block Inch Bore - Polymer Housing, Corrosion Resistant Insert - SC Pillow Block Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scez_pcr_hi_asmtab.prj},{NB=127506},{SERIES=208},{SS=1-1/2},{SS1=1.500000},{PN=127506},{DESCRIPTION=P2B-SCBEZ-108-PCR},{WEIGHT=2.08},{BOD=3.149600},{BW=0.8700},{A=1.94},{B=7.19},{C=2.10},{DMIN=5.10},{DMAX=5.64},{F=1/2},{G=0.88},{H=0.76},{J=4.16},{L=2.05},{M=1.94},{R=0.75},{S=1.19},{CAPS=4005},{CAPD=7332},{PPATH=p2b_scez_pcr_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
068322
204
5/8
068322
P2B-SCEZ-010L-PCR
0.66
1.23
5.02
1.48
3.66
3.92
3/8
0.59
0.61
2.63
1.12
1.31
0.50
0.73
127500
204
3/4
127500
P2B-SCEZ-012-PCR
0.64
1.23
5.02
1.48
3.66
3.92
3/8
0.59
0.61
2.63
1.12
1.31
0.50
0.73
064839
205
7/8
064839
P2B-SCEZ-014-PCR
0.73
1.34
5.48
1.48
3.96
4.20
3/8
0.59
0.61
2.86
1.32
1.44
0.56
0.78
058975
205
15/16
058975
P2B-SCEZ-015-PCR
0.71
1.34
5.48
1.48
3.96
4.20
3/8
0.59
0.61
2.86
1.32
1.44
0.56
0.78
127501
205
1
127501
P2B-SCEZ-100-PCR
0.69
1.34
5.48
1.48
3.96
4.20
3/8
0.59
0.61
2.86
1.32
1.44
0.56
0.78
075096
206
1-1/8
075096
P2B-SCUEZ-102-PCR
1.15
1.52
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
1.57
1.69
0.58
0.94
127502
206
1-3/16
127502
P2B-SCUEZ-103-PCR
1.13
1.52
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
1.57
1.69
0.58
0.94
127503
206
1-1/4
127503
P2B-SCUEZ-104S-PCR
1.11
1.52
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
1.57
1.69
0.58
0.94
127504
207
1-1/4
127504
P2B-SCEZ-104-PCR
1.68
1.71
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
1.84
1.88
0.67
1.04
059722
207
1-5/16
059722
P2B-SCEZ-105-PCR
1.63
1.71
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
1.84
1.88
0.67
1.04
058944
207
1-3/8
058944
P2B-SCEZ-106-PCR
1.58
1.71
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
1.84
1.88
0.67
1.04
127505
207
1-7/16
127505
P2B-SCEZ-107-PCR
1.52
1.71
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
1.84
1.88
0.67
1.04
127506
208
1-1/2
127506
P2B-SCBEZ-108-PCR
2.08
1.94
7.19
2.10
5.10
5.64
1/2
0.88
0.76
4.16
2.05
1.94
0.75
1.19
068495
208
1-5/8
068495
P2B-SCBEZ-110-PCR
2.00
1.94
7.19
2.10
5.10
5.64
1/2
0.88
0.76
4.16
2.05
1.94
0.75
1.19
127507
209
1-11/16
127507
P2B-SCEZ-111-PCR
2.34
1.94
7.20
2.10
5.42
5.96
1/2
0.88
0.84
4.31
2.22
2.13
0.75
1.19
058931
209
1-3/4
058931
P2B-SCEZ-112-PCR
2.27
1.94
7.20
2.10
5.42
5.96
1/2
0.88
0.84
4.31
2.22
2.13
0.75
1.19
127508
210
1-15/16
127508
P2B-SCEZ-115-PCR
2.65
1.94
8.06
2.36
6.00
6.56
5/8
1.00
0.91
4.56
2.43
2.25
0.75
1.19
057898
210
2
057898
P2B-SCEZ-200-PCR
2.58
1.94
8.06
2.36
6.00
6.56
5/8
1.00
0.91
4.56
2.43
2.25
0.75
1.19
064572
204
5/8
064572
P2B-SCEZ-010-P
0.66
1.23
5.02
1.48
3.66
3.92
3/8
0.59
0.61
2.63
1.12
1.31
0.50
0.73
058597
205
1
058597
P2B-SCEZ-100-P
0.69
1.34
5.48
1.48
3.96
4.20
3/8
0.59
0.61
2.86
1.32
1.44
0.56
0.78
067919
206
1-1/8
067919
P2B-SCUEZ-102-P
1.15
1.52
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
1.57
1.69
0.58
0.94
058596
206
1-1/4
058596
P2B-SCUEZ-104S-P
1.11
1.52
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
1.57
1.69
0.58
0.94
065655
207
1-1/4
065655
P2B-SCEZ-104-P
1.68
1.71
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
1.84
1.88
0.67
1.04
064064
207
1-7/16
064064
P2B-SCEZ-107-P
1.52
1.71
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
1.84
1.88
0.67
1.04
067996
209
1-11/16
067996
P2B-SCEZ-111-P
2.34
1.94
7.20
2.10
5.42
5.96
1/2
0.88
0.84
4.31
2.22
2.13
0.75
1.19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表