Set Screw Two-Bolt Flange Metric Bore - Stainless Housing, Stainless Steel Insert - SC 2 Bolt Flange Bearings -(Normal Duty) -Corrosion Resistant Insert -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_scez_shss_hm_asmtab.prj},{NB=136863},{SERIES=206},{SS=30},{SS1=30.000000},{PN=136863},{DESCRIPTION=F2B-SCEZ-30M-SHSS},{W=0.87},{BOD=62.000000},{A=38.6},{B=140.0},{C=40.4},{D=116.6},{F=M10},{F1=10.000000},{H=8.9},{J=11.7},{L=39.9},{M=79.5},{CAPS=2250},{CAPD=4368},{PPATH=f2b_scez_shss_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
M
[mm]
136861
204
20
136861
F2B-SCEZ-20M-SHSS
0.42
31.2
111.3
31.7
89.9
M10
8.1
9.1
28.2
60.5
136862
205
25
136862
F2B-SCEZ-25M-SHSS
0.55
34.0
124.2
34.7
98.8
M10
8.9
9.9
33.5
66.8
136863
206
30
136863
F2B-SCEZ-30M-SHSS
0.87
38.6
140.0
40.4
116.6
M10
8.9
11.7
39.9
79.5
136864
207
35
136864
F2B-SCEZ-35M-SHSS
1.15
43.4
157.0
44.8
130.0
M12
10.7
13.9
46.7
88.9
136865
208
40
136865
F2B-SCEZ-40M-SHSS
1.50
49.3
170.4
50.1
143.5
M12
10.7
16.1
52.1
97.5
136866
210
50
136866
F2B-SCEZ-50M-SHSS
1.87
49.3
190.0
50.3
157.0
M16
12.2
16.1
61.7
109.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表