Set Screw Tapped Base Metric Bore - SC Pillow Block Bearings -(Normal Duty) -Tapped Base Housing
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/tb_sc_hm_asmtab.prj},{NB=130357},{SERIES=207},{SS=35},{SS1=35.000000},{PN=130357},{DESCRIPTION=TB-SC-35M},{WEIGHT=0.13},{BOD=72.00000},{A=43.4},{A1=43.4000000},{B=108.0},{B1=108.0000000},{C=47.8},{C1=47.8000000},{D=82.6},{D1=82.600000},{J=95.3},{J1=95.3000000},{L=46.7},{L1=46.7000000},{M=47.6},{M1=47.6000000},{N=19.1},{N1=19.100000},{R=M10x1.5},{NDM=10.000000},{KDM=8.376000},{S=26.4},{S1=26.4000000},{CAPS=3065},{CAPD=5759},{PPATH=tb_sc_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
M
[mm]
N
Min Tap Depth
[mm]
R
Bolt Holes UNC-Thread
ⁿ/ₐ
S
[mm]
130354
204
20
130354
TB-SC-20M
0.06
31.2
73.2
38.1
50.8
65.0
28.4
33.4
12.7
M8x1.25
18.5
130355
205
25
130355
TB-SC-25M
0.07
34.0
76.2
38.1
50.8
71.4
33.5
36.5
12.7
M10x1.5
19.8
130356
206
30
130356
TB-SC-30M
0.10
38.6
101.6
38.1
76.2
85.9
39.9
42.9
16.0
M10x1.5
23.9
130357
207
35
130357
TB-SC-35M
0.13
43.4
108.0
47.8
82.6
95.3
46.7
47.6
19.1
M10x1.5
26.4
130358
208
40
130358
TB-SC-40M
0.16
49.3
117.6
47.8
88.9
100.1
52.1
49.2
19.1
M12x1.75
30.2
130359
209
45
130359
TB-SC-45M
0.20
49.3
127.0
50.8
95.3
108.0
56.4
54.0
19.1
M12x1.75
30.2
130360
210
50
130360
TB-SC-50M
0.21
49.3
139.7
50.8
101.6
117.6
61.7
57.2
22.4
M16x2
30.2
130361
211
55
130361
TB-SC-55M
0.25
56.4
139.7
50.8
101.6
117.6
68.8
57.2
22.4
M16x2
34.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表