Set Screw Medium Duty Wide Slot Take Up Metric Bore - SC Take-Up Bearings -Wide Slot -(Medium Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/wstu_scm_hm_asmtab.prj},{NB=125993},{SERIES=210},{SS=45},{SS1=45.000000},{PN=125993},{DESCRIPTION=WSTU-SCM-45M},{W=3.0},{FS=WS400},{BOD=90.000000},{BW=22.000000},{A=49.3},{A1=49.300},{B=147.8},{B1=147.800},{C=17.48},{C1=17.480},{D=85.9},{D1=85.900},{E=90.4},{E1=90.400},{F=25.4},{F1=25.400000},{G=16.0},{G1=16.000},{H=19.1},{H1=19.100},{J=82.6},{J1=82.600},{K=49.3},{K1=49.300},{L=61.7},{L1=61.700},{M=101.22/101.98},{M1=101.220},{N=120.7},{N1=120.700},{R=19.1},{R1=19.100},{S=30.2},{S1=30.200},{T=49.3},{T1=49.300},{PPATH=wstu_scm_hm_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
T
[mm]
125989
206
25
125989
WSTU-SCM-25M
1.4
WS308
38.6
111.3
13.49
57.2
69.9
19.1
9.7
16.0
55.6
36.6
39.9
88.39/89.15
104.9
14.7
23.9
41.3
125990
207
30
125990
WSTU-SCM-30M
1.7
WS308
43.4
123.7
13.49
63.5
77.7
19.1
12.7
16.0
63.5
36.6
46.7
88.39/89.15
104.9
17.0
26.4
41.3
125991
208
35
125991
WSTU-SCM-35M
2.9
WS400
49.3
144.5
17.48
82.6
88.9
25.4
16.0
19.1
82.6
49.3
52.1
101.22/101.98
114.3
19.1
30.2
49.3
125992
209
40
125992
WSTU-SCM-40M
2.8
WS400
49.3
143.0
17.48
82.6
87.4
25.4
16.0
19.1
82.6
49.3
56.4
101.22/101.98
120.7
19.1
30.2
49.3
125993
210
45
125993
WSTU-SCM-45M
3.0
WS400
49.3
147.8
17.48
85.9
90.4
25.4
16.0
19.1
82.6
49.3
61.7
101.22/101.98
120.7
19.1
30.2
49.3
125994
211
50
125994
WSTU-SCM-50M
4.7
WS502
56.4
169.9
27.00
95.3
106.4
31.8
19.1
25.4
101.6
63.5
68.8
129.79/130.56
149.4
22.1
34.3
63.5
125995
212
55
125995
WSTU-SCM-55M
5.1
WS502
58.7
190.5
27.00
101.6
119.1
31.8
19.1
31.8
101.6
63.5
75.4
129.79/130.56
149.4
22.9
35.8
63.5
125996
214
65
125996
WSTU-SCM-65M
8.1
WS515
64.5
217.4
27.00
120.7
136.7
38.1
20.6
31.8
111.3
69.9
84.1
150.44/151.21
166.6
26.9
37.6
69.9
125997
215
70
125997
WSTU-SCM-70M
8.9
WS515
59.2
231.9
27.00
120.7
139.7
38.1
20.6
31.8
111.3
69.9
91.9
150.44/151.21
169.9
21.9
37.3
69.9
125998
216
75
125998
WSTU-SCM-75M
9.5
WS608
60.5
231.6
27.00
120.7
139.7
38.1
20.6
31.8
111.3
69.9
97.3
164.72/165.48
184.2
22.4
38.1
69.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表