Set Screw Low Backing Height Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Normal Duty) -Low Backing Height
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/p2b_scb_hm_asmtab.prj},{NB=124944},{SERIES=207},{SS=35},{PN=124944},{DESCRIPTION=P2B-SCB-35M},{WEIGHT=1.5},{BOD=72.0},{A=43.4},{B=165.1},{C=44.5},{DMIN=118.9},{DMAX=138.2},{F=M12},{F1=12.000},{G=23.9},{G1=14.3},{H=16.5},{J=93.7},{L=46.7},{M=46.0},{R=17.0},{S=26.4},{U=73.9},{V=147.8},{W=14.2},{X=3.0},{CAPS=3065},{CAPD=5759},{PPATH=p2b_scb_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
124941
204
20
124941
P2B-SCB-20M
0.7
31.2
133.4
34.0
85.9
106.4
M10
21.6
11.9
63.2
28.4
31.8
12.7
18.5
57.2
114.3
12.7
3.0
125768
205
25
125768
P2B-SCB-25M
0.7
34.0
139.7
35.6
93.7
114.3
M10
21.6
11.4
67.1
33.5
33.3
14.2
19.8
63.5
127.0
12.7
3.0
125760
206
30
125760
P2B-SCB-30M
1.1
38.6
158.8
44.5
108.0
127.0
M12
23.9
15.8
81.0
39.9
39.6
14.7
23.9
73.2
146.3
14.2
3.0
124944
207
35
124944
P2B-SCB-35M
1.5
43.4
165.1
44.5
118.9
138.2
M12
23.9
16.5
93.7
46.7
46.0
17.0
26.4
73.9
147.8
14.2
3.0
125856
208
40
125856
P2B-SCB-40M
2.2
49.3
184.2
49.0
131.6
149.4
M12
23.1
19.1
101.6
52.1
49.3
19.1
30.2
82.8
165.6
17.5
3.0
051878
209
45
051878
P2B-SCB-45M
2.2
49.3
189.0
50.8
139.7
157.2
M12
22.9
17.5
106.9
56.4
52.3
19.1
30.2
85.9
171.7
17.5
3.0
051879
210
50
051879
P2B-SCB-50M
2.6
49.3
206.2
57.2
152.4
169.7
M16
25.9
17.3
113.5
61.7
55.6
19.1
30.2
93.7
187.5
20.6
3.0
124943
211
55
124943
P2B-SCB-55M
3.3
56.4
225.6
58.4
162.1
189.0
M16
30.7
20.6
124.5
68.8
62.0
22.1
34.3
100.1
200.2
20.6
3.0
051880
212
60
051880
P2B-SCB-60M
4.2
58.7
241.3
60.2
174.8
201.7
M16
30.7
20.6
135.6
75.4
68.3
22.9
35.8
108.0
215.9
22.4
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表