Set Screw Light Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Light Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_sl_hi_asmtab.prj},{NB=128093},{SERIES=205},{SS=1},{SS1=1.000000},{PN=128093},{DESCRIPTION=F2B-SL-100},{WEIGHT=0.650},{BOD=2.0472},{BW=0.5900},{A=1.06},{A1=1.060000},{B=3.75},{B1=3.750000},{C=2.80},{C1=2.800000},{D=3.00},{D1=3.000000},{E=0.34},{E1=0.340000},{G=0.34},{G1=0.340000},{J=2.38},{J1=2.380000},{L=1.32},{L1=1.320000},{R=0.30},{R1=0.300000},{S=0.76},{S1=0.760000},{T=0.08},{T1=0.080000},{CAPS=1565},{CAPD=3146},{PPATH=f2b_sl_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
G
[Inch]
J
[Inch]
L
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
128151
203
1/2
128151
F2B-SL-008
0.450
1.00
3.19
2.31
2.54
0.28
0.28
1.94
0.96
0.36
0.64
0.08
128154
203
5/8
128154
F2B-SL-010
0.420
1.00
3.19
2.31
2.54
0.28
0.28
1.94
0.96
0.36
0.64
0.08
128092
204
3/4
128092
F2B-SL-012
0.550
1.02
3.56
2.63
2.81
0.31
0.34
2.19
1.12
0.29
0.73
0.08
128174
205
7/8
128174
F2B-SL-014
0.891
1.06
3.75
2.80
3.00
0.34
0.34
2.38
1.32
0.30
0.76
0.08
128175
205
15/16
128175
F2B-SL-015
0.770
1.06
3.75
2.80
3.00
0.34
0.34
2.38
1.32
0.30
0.76
0.08
128093
205
1
128093
F2B-SL-100
0.650
1.06
3.75
2.80
3.00
0.34
0.34
2.38
1.32
0.30
0.76
0.08
128176
206
1-1/8
128176
F2B-SL-102
1.050
1.05
4.44
3.31
3.56
0.34
0.41
2.81
1.57
0.35
0.91
0.10
128094
206
1-3/16
128094
F2B-SL-103
1.020
1.05
4.44
3.31
3.56
0.34
0.41
2.81
1.57
0.35
0.91
0.10
128097
206
1-1/4
128097
F2B-SL-104S
1.000
1.05
4.44
3.31
3.56
0.34
0.41
2.81
1.57
0.35
0.91
0.10
128095
207
1-1/4
128095
F2B-SL-104
1.530
1.40
4.94
3.69
3.94
0.44
0.41
3.19
1.84
0.37
1.03
0.10
128177
207
1-3/8
128177
F2B-SL-106
1.500
1.40
4.94
3.69
3.94
0.44
0.41
3.19
1.84
0.37
1.03
0.10
128096
207
1-7/16
128096
F2B-SL-107
1.370
1.40
4.94
3.69
3.94
0.44
0.41
3.19
1.84
0.37
1.03
0.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表