Set Screw Light Duty Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Light Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_sl_hm_asmtab.prj},{NB=067868},{SERIES=208},{SS=40},{PN=067868},{DESCRIPTION=F4B-SL-40M},{WEIGHT=1.15},{BOD=85},{BW=22.1},{A=49.3},{B=147.6},{D=119.1},{E=10.4},{G=13.5},{J=90.4},{L=52.1},{R=19.1},{S=30.2},{T=3.3},{CAPS=3065},{CAPD=5759},{PPATH=f4b_sl_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
D
[mm]
E
[mm]
G
[mm]
J
[mm]
L
[mm]
R
[mm]
S
[mm]
T
[mm]
067868
208
40
067868
F4B-SL-40M
1.15
49.3
147.6
119.1
10.4
13.5
90.4
52.1
19.1
30.2
3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表