您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw High Backing Height Two-Bolt Pillow Block Expansion Inch Bore - SC Pillow Block Bearings -(Normal Duty) -Expansion
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_sch_e_hi_asmtab.prj},{NB=057414},{SERIES=209},{SS=1-11/16},{SS1=1.687500},{PN=057414},{DESCRIPTION=P2B-SCH-111-E},{WEIGHT=6.3},{BOD=3.81300},{A=1.94},{A1=1.9400000},{B=8.12},{B1=8.1200000},{C=2.25},{C1=2.2500000},{DMIN=6.00},{DMIN1=6.0000000},{DMAX=6.68},{DMAX1=6.6800000},{F=5/8},{F1=0.6250000},{G=1.02},{G1=1.0200000},{H=0.75},{H1=0.7500000},{J=4.53},{J1=4.5300000},{L=2.22},{L1=2.2200000},{M=2.25},{M1=2.2500000},{R=0.75},{R1=0.7500000},{S=1.19},{S1=1.1900000},{T=0.25},{U=3.69},{U1=3.690000},{V=7.38},{V1=7.380000},{W=0.81},{W1=0.810000},{X=0.12},{X1=0.120000},{PPATH=p2b_sch_e_hi_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
T
T Total Expansion
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
064637
205
1
064637
P2B-SCH-100-E
2.8
1.34
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.32
1.69
0.56
0.78
0.16
2.88
5.76
0.56
0.12
126405
206
1-3/16
126405
P2B-SCH-103-E
4.6
1.52
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.57
1.88
0.58
0.94
0.16
2.91
5.82
0.56
0.12
053183
206
1-1/4
053183
P2B-SCH-104S-E
4.5
1.52
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.57
1.88
0.58
0.94
0.16
2.91
5.82
0.56
0.12
126406
207
1-7/16
126406
P2B-SCH-107-E
6.4
1.71
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
1.84
2.13
0.67
1.04
0.16
3.26
6.52
0.69
0.12
057414
209
1-11/16
057414
P2B-SCH-111-E
6.3
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.22
2.25
0.75
1.19
0.25
3.69
7.38
0.81
0.12
074926
209
1-3/4
074926
P2B-SCH-112-E
6.2
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.22
2.25
0.75
1.19
0.25
3.69
7.38
0.81
0.12
126407
210
1-15/16
126407
P2B-SCH-115-E
9.8
1.94
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.43
2.50
0.75
1.19
0.22
3.94
7.88
0.81
0.12
052224
210
2
052224
P2B-SCH-200-E
9.7
1.94
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.43
2.50
0.75
1.19
0.22
3.94
7.88
0.81
0.12
126408
211
2-3/16
126408
P2B-SCH-203-E
14.3
2.22
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.71
2.75
0.87
1.35
0.22
4.25
8.50
0.88
0.12
068800
211
2-1/4
068800
P2B-SCH-204-E
14.2
2.22
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.71
2.75
0.87
1.35
0.22
4.25
8.50
0.88
0.12
126409
212
2-7/16
126409
P2B-SCH-207-E
16.6
2.31
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
2.97
3.00
0.90
1.41
0.22
4.88
9.76
0.94
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表