Set Screw Four-Bolt Flange Metric Bore - Stainless Housing, Corrosion Resistant Insert - SC 4 Bolt Flange Bearings -(Normal Duty) -Corrosion Resistant Insert -E-Z KLEEN
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/f4b_scez_shcr_hm_asmtab.prj},{NB=127711},{SERIES=206},{SS=30},{PN=127711},{DESCRIPTION=F4B-SCEZ-30M-SHCR},{WEIGHT=0.95},{BOD=62.0},{A=38.6},{B=105.7},{C=40.4},{D=82.3},{F=M10},{F1=10.0000},{H=9.4},{J=11.4},{L=39.9},{CAPS=2250},{CAPD=4368},{PPATH=f4b_scez_shcr_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
127709
204
20
127709
F4B-SCEZ-20M-SHCR
0.49
31.2
85.1
31.8
63.8
M10
8.6
8.6
28.4
127710
205
25
127710
F4B-SCEZ-25M-SHCR
0.63
34.0
95.3
34.8
69.9
M10
9.4
9.7
33.5
127711
206
30
127711
F4B-SCEZ-30M-SHCR
0.95
38.6
105.7
40.4
82.3
M10
9.4
11.4
39.9
127712
207
35
127712
F4B-SCEZ-35M-SHCR
1.29
43.4
118.9
44.7
91.9
M12
10.7
14.0
46.7
127713
208
40
127713
F4B-SCEZ-40M-SHCR
1.64
49.3
128.5
50.0
101.6
M12
10.9
15.7
52.1
127714
210
50
127714
F4B-SCEZ-50M-SHCR
2.07
49.3
144.0
50.3
111.0
M16
12.4
15.7
61.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表