Set Screw Four-Bolt Flange Inch Bore - Polymer Housing, Corrosion Resistant Insert - SC 4 Bolt Flange Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scez_pcr_hi_asmtab.prj},{NB=127519},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=127519},{DESCRIPTION=F4B-SCEZ-104-PCR},{WEIGHT=1.40},{BOD=2.8346},{A=1.71},{B=4.65},{C=1.84},{D=3.63},{F=1/2},{F1=0.500000},{H=0.62},{J=0.53},{L=1.84},{CAPS=3065},{CAPD=5759},{PPATH=f4b_scez_pcr_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
073224
204
1/2
073224
F4B-SCEZ-008L-PCR
0.59
1.23
3.38
1.46
2.50
3/8
0.53
0.30
1.12
127515
204
3/4
127515
F4B-SCEZ-012-PCR
0.55
1.23
3.38
1.46
2.50
3/8
0.53
0.30
1.12
056440
204
3/4
056440
F4B-SCEZ-012-P
0.55
1.23
3.38
1.46
2.50
3/8
0.53
0.30
1.12
068424
205
7/8
068424
F4B-SCEZ-014-PCR
0.71
1.34
3.75
1.52
2.75
3/8
0.54
0.36
1.32
127516
205
1
127516
F4B-SCEZ-100-PCR
0.67
1.34
3.75
1.52
2.75
3/8
0.54
0.36
1.32
058910
205
1
058910
F4B-SCEZ-100-P
0.67
1.34
3.75
1.52
2.75
3/8
0.54
0.36
1.32
068053
206
1-1/8
068053
F4B-SCEZ-102-PCR
0.89
1.52
4.25
1.72
3.25
3/8
0.60
0.45
1.57
127517
206
1-3/16
127517
F4B-SCEZ-103-PCR
0.86
1.52
4.25
1.72
3.25
3/8
0.60
0.45
1.57
127518
206
1-1/4
127518
F4B-SCEZ-104S-PCR
0.84
1.52
4.25
1.72
3.25
3/8
0.60
0.45
1.57
058594
206
1-1/4
058594
F4B-SCEZ-104S-P
0.84
1.52
4.25
1.72
3.25
3/8
0.60
0.45
1.57
127519
207
1-1/4
127519
F4B-SCEZ-104-PCR
1.40
1.71
4.65
1.84
3.63
1/2
0.62
0.53
1.84
074632
207
1-1/4
074632
F4B-SCEZ-104-P
1.40
1.71
4.65
1.84
3.63
1/2
0.62
0.53
1.84
058294
207
1-3/8
058294
F4B-SCEZ-106-PCR
1.30
1.71
4.65
1.84
3.63
1/2
0.62
0.53
1.84
065780
207
1-3/8
065780
F4B-SCEZ-106-P
1.30
1.71
4.65
1.84
3.63
1/2
0.62
0.53
1.84
127520
207
1-7/16
127520
F4B-SCEZ-107-PCR
1.24
1.71
4.65
1.84
3.63
1/2
0.62
0.53
1.84
127521
208
1-1/2
127521
F4B-SCEZ-108-PCR
1.82
1.94
5.12
2.10
4.00
1/2
0.67
0.62
2.05
058595
208
1-1/2
058595
F4B-SCEZ-108-P
1.82
1.94
5.12
2.10
4.00
1/2
0.67
0.62
2.05
062628
208
1-5/8
062628
F4B-SCEZ-110-PCR
1.68
1.94
5.12
2.10
4.00
1/2
0.67
0.62
2.05
127522
209
1-11/16
127522
F4B-SCEZ-111-PCR
2.00
1.94
5.38
2.10
4.13
9/16
0.72
0.62
2.22
057907
209
1-3/4
057907
F4B-SCEZ-112-PCR
1.93
1.94
5.38
2.10
4.13
9/16
0.72
0.62
2.22
127523
210
1-15/16
127523
F4B-SCEZ-115-PCR
2.12
1.94
5.62
2.24
4.38
5/8
0.76
0.63
2.43
057899
210
2
057899
F4B-SCEZ-200-PCR
2.03
1.94
5.62
2.24
4.38
5/8
0.76
0.63
2.43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表