Set Screw Flange Bracket Metric Bore - Polymer Housing, Corrosion Resistant Insert - SC 3 Bolt Flange Bearings -(Normal Duty) -Polymer Housed -Corrosion Resistant Insert -E-Z KLEEN
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/3bolt_flanges/fb_scez_pcr_hm_asmtab.prj},{NB=127571},{SERIES=205},{SS=25},{PN=127571},{DESCRIPTION=FB-SCEZ-25M-PCR},{WEIGHT=0.32},{BOD=52.0},{A=34.0},{B=124.7},{C=38.1},{D=41.4},{E=46.0},{F=M10},{F1=10.000},{G=28.7},{H=13.7},{I=90.4},{J=68.8},{K=29.0},{L=33.5},{CAPS=1565},{CAPD=3146},{PPATH=fb_scez_pcr_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
127570
204
20
127570
FB-SCEZ-20M-PCR
0.23
31.2
111.5
36.6
38.1
42.9
M10
22.4
13.5
81.8
59.4
28.4
28.4
127571
205
25
127571
FB-SCEZ-25M-PCR
0.32
34.0
124.7
38.1
41.4
46.0
M10
28.7
13.7
90.4
68.8
29.0
33.5
127572
206
30
127572
FB-SCEZ-30M-PCR
0.48
38.6
139.2
42.9
47.8
52.3
M10
31.8
15.2
98.6
81.3
31.5
39.9
127573
207
35
127573
FB-SCEZ-35M-PCR
0.83
43.4
155.2
46.2
50.8
60.5
M12
31.8
15.7
108.2
93.7
32.5
46.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表