Set Screw Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_sced_hi_asmtab.prj},{NB=076038},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=076038},{DESCRIPTION=F2B-SCED-107},{W=3.1},{BOD=2.8346},{BW=0.7480},{A=1.71},{A1=1.710000},{B=6.13},{B1=6.130000},{C=1.75},{C1=1.750000},{D=5.12},{D1=5.120000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.53},{J1=0.530000},{L=1.84},{L1=1.840000},{M=3.75},{M1=3.750000},{N=1.84},{N1=1.840000},{CAPS=3065},{CAPD=5759},{PPATH=f2b_sced_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
076031
204
3/4
076031
F2B-SCED-012
1.4
1.23
4.41
1.34
3.53
3/8
0.50
0.36
1.12
2.38
1.50
076032
205
1
076032
F2B-SCED-100
1.4
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
076033
206
1-1/8
076033
F2B-SCED-102
2.2
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
076034
206
1-3/16
076034
F2B-SCED-103
2.1
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
076035
206
1-1/4
076035
F2B-SCED-104S
2.0
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
076036
207
1-1/4
076036
F2B-SCED-104
3.5
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
076037
207
1-3/8
076037
F2B-SCED-106
3.2
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
076038
207
1-7/16
076038
F2B-SCED-107
3.1
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
076039
208
1-1/2
076039
F2B-SCED-108
4.1
1.94
6.75
1.98
5.66
1/2
0.56
0.63
2.05
4.13
1.83
076040
209
1-11/16
076040
F2B-SCED-111
5.0
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
076041
209
1-3/4
076041
F2B-SCED-112
4.9
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
076042
210
1-15/16
076042
F2B-SCED-115
5.4
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
076043
210
2
076043
F2B-SCED-200
5.2
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
076044
211
2-3/16
076044
F2B-SCED-203
6.5
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
075697
211
2-1/4
075697
F2B-SCED-204
6.3
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
076045
212
2-7/16
076045
F2B-SCED-207
7.0
2.31
9.81
2.38
7.96
5/8
0.81
0.66
2.97
5.50
2.47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表