目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Series SCS 440 - Strömungssensor mit integrierter Auswerteelektronik
EGE-Elektronik
Flow sensors
Powered by
CAD模型選擇
{ege_elektronik/p1_flow_sensors/scs_440_asmtab.prj},{NB=P11352 SCS 440-A4-GSP},{BESTNR=P11352},{L=43},{SUPPV=24},{STRAUF=70},{TEMPG=250},{BZT=8},{RZT=2},{DFP=1450},{DFB=100},{SENWD=1.4404},{V=2},{ERFW=1...150},{ERFO=3...300},{OUTP1=PNP-NO},{G=M18x1,5},{TYP=SCS 440-A4-GSP},{SUPPVT=-20%...20%},{STRSCH=400 (20°C)},{UMGT=0...80},{MEDT=-20...80},{BZMM=2...15},{RMM=1...13},{SENWA=AISI 316L},{GEHWD=1.4404},{GEHWA=AISI 316L},{ANZS=LED-Zeile},{SCHUTZ=IP 67},{ZUBLU1=Schraubendreher},{REF1=mit längerem Kabel als Sondergerät lieferbar},{WWW=HTTP},{PPATH=assemblies/scs_440_asmtpl.prj},{EGEPK1=für flüssige Medien},{EGEPG2=Strömungssensor},{SBA1=M18-Stecksystem},{SBA2=43 mm},{SB09=Versorgungsspannung DC},{SB11=Kompaktgerät mit LED-Anzeige}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ERFW
Detection range water
[cm/s]
ERFO
Detection range oil
[cm/s]
OUTP1
Output
ⁿ/ₐ
G
Thread
ⁿ/ₐ
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
SUPPV
Supply voltage
[VDC]
SUPPVT
Supply voltage tolerance
ⁿ/ₐ
STRAUF
Current consumption
[mA]
STRSCH
Switching current
[mA]
UMGT
Ambient temperature
[°C]
MEDT
Medium temperature
[°C]
TEMPG
Temperature gradient
[K/min]
BZT
Start-up time typ.
[s]
BZMM
Start-up time min./max.
[s]
RZT
Reaction time typ.
[s]
RMM
Reaction time min./max.
[s]
DFP
Compressive strength
[psi]
DFB
Compressive strength
[bar]
SENWD
Sensor material DIN
ⁿ/ₐ
SENWA
Sensor material AISI
ⁿ/ₐ
GEHWD
Housing material DIN
ⁿ/ₐ
GEHWA
Housing material AISI
ⁿ/ₐ
ANZS
Display flow
ⁿ/ₐ
SCHUTZ
Protection (EN 60529)
ⁿ/ₐ
ZUBLU1
Accessories scope of supply 1
ⁿ/ₐ
REF1
Hinweis 1
ⁿ/ₐ
EGEPK1
Produktkategorie_1
ⁿ/ₐ
EGEPG2
Produktgruppe_Ober_Beschreibung
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
P11352 SCS 440-A4-GSP
1...150
3...300
PNP-NO
M18x1,5
P11352
SCS 440-A4-GSP
24
-20%...20%
70
400 (20°C)
0...80
-20...80
250
8
2...15
2
1...13
1450
100
1.4404
AISI 316L
1.4404
AISI 316L
LED-array
IP 67
Screwdriver
mit längerem Kabel als So...
für flüssige Medien
Strömungssensor
SCS 440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
400 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
14.03.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表