Series MBL - Light load
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Oval wire springs - US Standard
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_a_filo_ovale_us_standard/mbl.prj},{NB=MBL26-140(0)},{CODICE=MBL26-140},{DH=25.5},{DD=13.0},{LO=140},{RG=15.7},{SX=0.0},{S1=35.0},{F1=550},{S2=56.0},{F2=879},{SN=70.0},{FN=1099},{SB=76.9},{FB=1207},{MAT=Cr-Si},{BXH=5,50 x 2,60},{DE=24.40},{B=5.500},{H=2.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
MBL10-025
MBL10-025
9.5
4.7
25
14.4
0.000
0.000
25.000
6.3
91
10.0
144
12.5
180
13.5
194
Cr-Si
2,00 x 1,10
9.30
MBL10-032
MBL10-032
9.5
4.7
32
12.3
0.000
0.000
32.000
8.0
98
12.8
157
16.0
197
17.5
215
Cr-Si
2,00 x 1,10
9.30
MBL10-038
MBL10-038
9.5
4.7
38
9.8
0.000
0.000
38.000
9.5
93
15.2
149
19.0
186
20.8
204
Cr-Si
2,00 x 1,10
9.30
MBL10-044
MBL10-044
9.5
4.7
44
8.8
0.000
0.000
44.000
11.0
97
17.6
155
22.0
194
23.9
210
Cr-Si
2,00 x 1,10
9.30
MBL10-051
MBL10-051
9.5
4.7
51
7.5
0.000
0.000
51.000
12.8
96
20.4
153
25.5
191
28.9
217
Cr-Si
2,00 x 1,10
9.30
MBL10-064
MBL10-064
9.5
4.7
64
4.9
0.000
0.000
64.000
16.0
78
25.6
125
32.0
157
36.1
177
Cr-Si
2,00 x 1,10
9.30
MBL10-076
MBL10-076
9.5
4.7
76
3.8
0.000
0.000
76.000
19.0
72
30.4
116
38.0
144
43.2
164
Cr-Si
2,00 x 1,10
9.30
MBL10-305
MBL10-305
9.5
4.7
305
1.2
0.000
0.000
305.000
76.3
92
122.0
146
152.5
183
178.7
214
Cr-Si
2,00 x 1,10
9.30
MBL13-025
MBL13-025
13.0
7.0
25
18.9
0.000
0.000
25.000
6.3
119
10.0
189
12.5
236
13.2
249
Cr-Si
2,40 x 1,40
12.40
MBL13-032
MBL13-032
13.0
7.0
32
15.4
0.000
0.000
32.000
8.0
123
12.8
197
16.0
246
18.0
277
Cr-Si
2,40 x 1,40
12.40
MBL13-038
MBL13-038
13.0
7.0
38
13.5
0.000
0.000
38.000
9.5
128
15.2
205
19.0
257
21.0
284
Cr-Si
2,40 x 1,40
12.40
MBL13-044
MBL13-044
13.0
7.0
44
11.8
0.000
0.000
44.000
11.0
130
17.6
208
22.0
260
24.0
283
Cr-Si
2,40 x 1,40
12.40
MBL13-051
MBL13-051
13.0
7.0
51
10.0
0.000
0.000
51.000
12.8
128
20.4
204
25.5
255
28.7
287
Cr-Si
2,40 x 1,40
12.40
MBL13-064
MBL13-064
13.0
7.0
64
7.6
0.000
0.000
64.000
16.0
122
25.6
195
32.0
243
35.8
272
Cr-Si
2,40 x 1,40
12.40
MBL13-076
MBL13-076
13.0
7.0
76
5.9
0.000
0.000
76.000
19.0
112
30.4
179
38.0
224
42.7
252
Cr-Si
2,40 x 1,40
12.40
MBL13-089
MBL13-089
13.0
7.0
89
4.8
0.000
0.000
89.000
22.2
107
35.6
171
44.5
214
50.4
242
Cr-Si
2,40 x 1,40
12.40
MBL13-102
MBL13-102
13.0
7.0
102
3.4
0.000
0.000
102.000
25.5
87
40.8
139
51.0
173
58.4
199
Cr-Si
2,40 x 1,40
12.40
MBL13-305
MBL13-305
13.0
7.0
305
1.6
0.000
0.000
305.000
76.2
122
122.0
195
152.5
244
172.0
275
Cr-Si
2,40 x 1,40
12.40
MBL16-025
MBL16-025
16.0
8.7
25
22.9
0.000
0.000
25.000
6.3
144
10.0
229
12.5
286
12.7
291
Cr-Si
2,80 x 1,90
15.70
MBL16-032
MBL16-032
16.0
8.7
32
22.5
0.000
0.000
32.000
8.0
180
12.8
288
16.0
360
16.6
374
Cr-Si
2,80 x 1,90
15.70
MBL16-038
MBL16-038
16.0
8.7
38
18.9
0.000
0.000
38.000
9.5
180
15.2
287
19.0
359
20.0
378
Cr-Si
2,80 x 1,90
15.70
MBL16-044
MBL16-044
16.0
8.7
44
16.8
0.000
0.000
44.000
11.0
185
17.6
296
22.0
370
23.4
393
Cr-Si
2,80 x 1,90
15.70
MBL16-051
MBL16-051
16.0
8.7
51
15.4
0.000
0.000
51.000
12.8
197
20.4
314
25.5
393
26.8
413
Cr-Si
2,80 x 1,90
15.70
MBL16-064
MBL16-064
16.0
8.7
64
10.5
0.000
0.000
64.000
16.0
168
25.6
269
32.0
336
33.2
349
Cr-Si
2,80 x 1,90
15.70
MBL16-076
MBL16-076
16.0
8.7
76
9.8
0.000
0.000
76.000
19.0
186
30.4
298
38.0
372
41.8
410
Cr-Si
2,80 x 1,90
15.70
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表