Nederlands
svenska
English
Series A3
Danly
Custom Die Sets
solid Guiding
Series A3
Powered by
CAD模型選擇
{danly/sondergestelle/gleitfuehrung/serie_a3/a3_asmtab.prj},{NB=A3 350x168 (111214540022031)},{AMIN=350},{AMAX=1400},{AE=700},{BMIN=168.000},{BMAX=1400.000},{C1MIN=45.000},{C1MAX=90.000},{C2MIN=40.000},{C2MAX=80.000},{C3MIN=32.000},{C3MAX=64.000},{D1=40},{D2=42},{P=54},{F=84},{E=37.000},{BFC2K=21.000},{BFC2L=50.000},{BFC2BL=85.000},{BFC3K=21.000},{BFC3L=50.000},{BFC3BL=85.000},{BFC3BK=14.000},{L1=220.000},{L2=130.000},{L3=140.000},{L4=150.000},{L5=160.000},{L6=170.000},{L7=180.000},{L8=190.000},{L9=200.000},{L10=240.000},{L11=260.000},{L12=280.000},{L13=320.000},{L14=360.000},{L15=0.000},{L16=360.000},{DD1=257.000},{DD2=137.000},{D3=147.000},{A=350},{B=168},{AUS=1},{TF=1},{MF=1},{VERS1=2},{VERS2=1},{C1=45},{C2=40},{C3=0},{L=220},{ANZAHL=3},{MAT=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
AE
Reccomended Max Depth B
[mm]
A1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
P
[mm]
F
[mm]
E1
[mm]
E2
[mm]
A3 100x122
A3
150
222
0
24
25
39
61
144
44
A3 150x144
A3
350
294
0
30
32
45
72
204
54
A3 350x168
A3
700
518
0
40
42
54
84
410
60
A3 700x194
A3
1400
894
0
50
52
59
97
776
76
A3 1400x226
A3
2000
1626
0
50
63
68
113
1490
90
A3 2000x266
A3
2500
2266
0
63
80
78
133
2110
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表