series 210, Automation Technology - Solenoid Valve Connectors - male connector (panel mount)
binder
Automation Technology - Solenoid Valve Connectors
Size A
Male circular power connector DIN EN 175301-803, Coupling ring M27 x 1.5
Powered by
CAD모델 선택
{binder/automation20technology20-20solenoid20valve20connectors/size20a/male20circular20power20connector20din20en20175301-8032c20coupling20ring20m2720x201.5/series202102c20automation20technology20-20solenoid20valve20connectors.prj},{NB=43 1705 005 03},{ARTNR=43 1705 005 03},{PREVIEW=../../../_pool_/03/54/260_3_ue4_3-2.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40 without seal},{SHZART2=IP65 with seal, see accessories},{ZUL1=VDE},{ZUL2=ESTI+},{BEZKUZ=series 210, Automation Technology - Solenoid Valve Connectors},{BEZ=Type A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, VDE, ESTI+},{BER=Automation Technology - Solenoid Valve Connectors},{STBAUF=male connector (panel mount)},{POLZ=2+PE},{PRGRKU=Type A},{SER=series 210},{STVER=central bolt},{ANSQM=1.00 mm²},{ANSQA=AWG 17},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
43 1705 005 03
43 1705 005 03
IP40 without seal
IP65 with seal, see acces...
VDE
ESTI+
series 210, Automation Te...
Type A male connector (pa...
Automation Technology - S...
male connector (panel mou...
2+PE
Type A
series 210
central bolt
1.00 mm²
AWG 17
> 50 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
10 A
≤ 15 mΩ
8.72
100 °C
-25 °C
PA (UL94 HB)
CuZn (brass)
43 1707 005 04
43 1707 005 04
IP40 without seal
IP65 with seal, see acces...
VDE
ESTI+
series 210, Automation Te...
Type A male connector (pa...
Automation Technology - S...
male connector (panel mou...
3+PE
Type A
series 210
central bolt
1.00 mm²
AWG 17
> 50 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
10 A
≤ 15 mΩ
9.23
100 °C
-25 °C
PA (UL94 HB)
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EC - Electric connectors
Duplomatic
09.02.2024
NECV (CN) - plug socket
Festo
26.09.2023
series 210, Automation Technology - Solenoid Valve Connectors - female conn...
binder
13.05.2022
E10058 - Wirable sockets
ifm_electronic
27.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성