series 210, Automation Technology - Solenoid Valve Connectors - male connector (panel mount)
binder
Automation Technology - Solenoid Valve Connectors
Size A
Male rectangular power connector DIN EN 175301-803, 4 mounting holes
Powered by
CAD模型選擇
{binder/automation20technology20-20solenoid20valve20connectors/size20a/male20rectangular20power20connector20din20en20175301-8032c20420mounting20holes/series202102c20automation20technology20-20solenoid20valve20connectors.prj},{NB=43 1713 000 03},{ARTNR=43 1713 000 03},{PREVIEW=../../../_pool_/b0/5f/265_4_3-2.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40 without seal},{SHZART2=IP65 with seal, see accessories},{ZUL1=UL},{ZUL2=ESTI+},{ZUL3=VDE},{BEZKUZ=series 210, Automation Technology - Solenoid Valve Connectors},{BEZ=Type A male connector (panel mount), Contacts: 2+PE, unshielded, solder, IP40 without seal, UL, ESTI+, VDE},{BER=Automation Technology - Solenoid Valve Connectors},{STBAUF=male connector (panel mount)},{POLZ=2+PE},{PRGRKU=Type A},{SER=series 210},{STVER=central bolt},{ANSQM=1.00 mm²},{ANSQA=AWG 17},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
ZUL3
Permit 3
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
43 1713 000 03
43 1713 000 03
IP40 without seal
IP65 with seal, see acces...
UL
ESTI+
VDE
series 210, Automation Te...
Type A male connector (pa...
Automation Technology - S...
male connector (panel mou...
2+PE
Type A
series 210
central bolt
1.00 mm²
AWG 17
> 50 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
10 A
≤ 15 mΩ
8.71
125 °C
-40 °C
PA (UL94 HB)
CuZn (brass)
43 1715 000 04
43 1715 000 04
IP40 without seal
IP65 with seal, see acces...
UL
ESTI+
VDE
series 210, Automation Te...
Type A male connector (pa...
Automation Technology - S...
male connector (panel mou...
3+PE
Type A
series 210
central bolt
1.00 mm²
AWG 17
> 50 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
10 A
≤ 15 mΩ
11.24
100 °C
-25 °C
PA (UL94 HB)
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
series 210, Automation Technology - Solenoid Valve Connectors - male connec...
binder
13.05.2022
series 210, Automation Technology - Solenoid Valve Connectors - male power ...
binder
13.05.2022
QPA2282.EWSC_S55622-H108
Siemens Building Technologies ASIA/PACIFIC Portfolio
11.05.2023
series 210, Automation Technology - Solenoid Valve Connectors - adapter
binder
13.05.2022
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
RJ22 Connectors
TE Connectivity
27.08.2019
1102246 - SAC-4P- 2,55-534/AD AE
PHOENIX CONTACT
07.12.2023
Proportional valve Series AP - 16mm
Camozzi
16.05.2024
2904, 2905, 2901, 2902, 2903, 2906, 2907, 2908 - Wedge Floor Anchors
80/20
09.11.2023
65-2904, 65-2905, 65-2901, 65-2902, 65-2903, 65-2906, 65-2907, 65-2908 - We...
80/20
09.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表