series 210, Automation Technology - Solenoid Valve Connectors - female connector
binder
Automation Technology - Solenoid Valve Connectors
Size A
Female power connector DIN EN 175301-803, low housing, metric thread M16
Powered by
CAD模型選擇
{binder/automation20technology20-20solenoid20valve20connectors/size20a/female20power20connector20din20en20175301-8032c20low20housing2c20metric20thread20m16/series202102c20automation20technology20-20solenoid20valve20connectors.prj},{NB=43 1700 004 03},{ARTNR=43 1700 004 03},{PREVIEW=../../../_pool_/5b/17/210_a.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40 without seal},{SHZART2=IP65 with seal, see accessories},{ZUL1=UL},{ZUL2=ESTI+},{ZUL3=VDE},{BEZKUZ=series 210, Automation Technology - Solenoid Valve Connectors},{BEZ=Type A female connector, Contacts: 2+PE, 3.0 - 10.0 mm, unshielded, screw clamp, IP40 without seal, UL, ESTI+, VDE},{BER=Automation Technology - Solenoid Valve Connectors},{STBAUF=female connector},{POLZ=2+PE},{PRGRKU=Type A},{SER=series 210},{STVER=central bolt},{ANSQM=min. 0.34 - max. 1.50 mm²},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
ZUL3
Permit 3
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
43 1700 004 03
43 1700 004 03
IP40 without seal
IP65 with seal, see acces...
UL
ESTI+
VDE
series 210, Automation Te...
Type A female connector, ...
Automation Technology - S...
female connector
2+PE
Type A
series 210
central bolt
min. 0.34 - max. 1.50 mm²
> 50 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
10 A
≤ 15 mΩ
23.01
120 °C
-30 °C
3.0 - 10.0 mm
PA (UL94 HB)
CuSn (bronze)
43 1702 004 04
43 1702 004 04
IP40 without seal
IP65 with seal, see acces...
UL
ESTI+
VDE
series 210, Automation Te...
Type A female connector, ...
Automation Technology - S...
female connector
3+PE
Type A
series 210
central bolt
min. 0.34 - max. 1.50 mm²
> 50 Mating cycles
unshielded
250 V
4000 V
3
III
III
4000 V
10 A
≤ 15 mΩ
23.92
120 °C
-30 °C
3.0 - 10.0 mm
PA (UL94 HB)
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表