目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie SDB 500 - Durchflusssensor Endwert > 1,00 l/min
EGE-Elektronik
Flow sensors
Powered by
CAD模型選擇
{ege_elektronik/p1_flow_sensors/sdb_500.prj},{NB=P11258 SDB 510 GSP},{BESTNR=P11258},{L=MIN},{PRA=1},{V=1},{V2=1},{D=10.000},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{G=},{TYP=SDB 510 GSP},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=Befestigungswinkel},{ZUB2=ZUB2_2},{ZUB3=},{REF1=},{WWW=},{EGEPK1=für flüssige Medien},{EGEPG2=Durchflusssensor},{SBA1=Triclamp DN10},{SB09=Versorgungsspannung DC},{SB11=Kompaktgerät mit LED-Anzeige},{SBAUS2=Schaltausgang},{MONT=Clamp},{PROZAN=Triclamp Ø 10 mm},{ERFBWMINW2=0.01},{ERFBWMINE2=l/min},{ERFBWMAXW2=6},{ERFBWMAXE2=l/min},{ABWMINLMINW=0.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
EGEPK1
Produktkategorie_1
ⁿ/ₐ
EGEPG2
Produktgruppe_Ober_Beschreibung
ⁿ/ₐ
ABWMINLMINW
Arbeitsbereich_Wasser_Min_lmin_Wert
ⁿ/ₐ
ABWMINLMINE
Arbeitsbereich_Wasser_Min_lmin_Einheit
ⁿ/ₐ
ABWMAXLMINW
Arbeitsbereich_Wasser_Max_lmin_Wert
ⁿ/ₐ
ABWMAXLMINE
Arbeitsbereich_Wasser_Max_lmin_Einheit
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
P11258 SDB 510 GSP
P11258
SDB 510 GSP
für flüssige Medien
Durchflusssensor
0.1
l/min
6
l/min
SDB 500
P11279 SDB 510 GR
P11279
SDB 510 GR
für flüssige Medien
Durchflusssensor
0.1
l/min
6
l/min
SDB 500
P11280 SDB 510 GA
P11280
SDB 510 GA
für flüssige Medien
Durchflusssensor
0.1
l/min
6
l/min
SDB 500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表