目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie SCB - Durchflusssensor mit integrierter Auswerteelektronik
EGE-Elektronik
Flow sensors
Powered by
CAD模型選擇
{ege_elektronik/p1_flow_sensors/scb.prj},{NB=P11156 SCB 450 GSP},{BESTNR=P11156},{L=MIN},{PRA=MIN},{V=MIN},{V2=MIN},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{H=15.000},{ERFW=},{ERFO=},{OUTP1=},{G=},{TYP=SCB 450 GSP},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{EGEPK1=für flüssige Medien},{EGEPG2=Durchflusssensor},{SBA1=Triclamp DN25},{SB09=Versorgungsspannung DC},{SB11=Kompaktgerät mit LED-Anzeige},{SBAUS2=Schaltausgang},{MONT=Schraubmontage Inline},{PROZAN=Triclamp Ø 50,5 mm},{ERFBWMINW1=1},{ERFBWMINE1=cm/s},{ERFBWMAXW1=150},{ERFBWMAXE1=cm/s},{ERFBOEMINW=3},{ERFBOEMINE=cm/s}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
EGEPK1
Produktkategorie_1
ⁿ/ₐ
EGEPG2
Produktgruppe_Ober_Beschreibung
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
P11156 SCB 450 GSP
P11156
SCB 450 GSP
für flüssige Medien
Durchflusssensor
SCB 450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表