目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie KU - Level sensors
EGE-Elektronik
Level sensors
Powered by
CAD模型選擇
{ege_elektronik/p2_level_sensors/ku_asmtab.prj},{NB=P21107 KU 120 GPP-24},{BESTNR=P21107},{L=MIN},{MGK=MIN},{V=3},{PRA=3},{AF=},{AG=},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=},{PPATH=assemblies/ku_asmtpl.prj},{TYP=KU 120 GPP-24},{AUSGF=},{ANAMINW=},{ANAMAXW=},{ANAMINE=},{ANAMAXE=},{BSPNW=24},{BSPNE=VDC},{BSPTNW=-20},{BSPTNE=%},{BSPTPW=20},{BSPTPE=%},{AWMINE=},{AWMAXW=},{AWMAXE=},{RFQW=},{RFQE=},{ELAN=},{AUSGF2=},{EGEPGDOPPLUNG=P2},{BSPNWZ=±20%},{SSTW=400},{SSTE=mA},{HYZ=einstellbar},{HYW=10},{HYE=%},{STAUFNW=50},{STAUFNE=mA},{EMV=A},{SAEN60529LEM=IP 54},{BL=X},{ZUB=Anschlusskabel SLG 3-... oder SLW 3-...},{SPEZEIG=},{EGEPG1=P4},{EGEPS=KU},{AUSG=PNP NO/NC},{UGTEMMINW=-20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
AUSGF
Ausgang_1_Funktion
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P21153 KU 120 GI
P21153
KU 120 GI
Analog
-20
°C
60
°C
P21166 KU 125 GPP
P21166
KU 125 GPP
PNP-NO/NC
-20
°C
60
°C
P21107 KU 120 GPP-24
P21107
KU 120 GPP-24
-20
°C
60
°C
P21118 KU 120 WP-230
P21118
KU 120 WP-230
-20
°C
60
°C
P21117 KU 120 WP-115
P21117
KU 120 WP-115
-20
°C
60
°C
P21190 KUA 120 GSOP
P21190
KUA 120 GSOP
PNP-NO
0
°C
60
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表