目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie KK - Level sensors
EGE-Elektronik
Level sensors
Powered by
CAD模型選擇
{ege_elektronik/p2_level_sensors/kk_asmtab.prj},{NB=P21095 KK 030 GSP},{AF=},{AG=},{L=MIN},{BESTNR=P21095},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{MGK=MIN},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=HTTP},{V=1},{PRA=1},{PPATH=assemblies/kk_asmtpl.prj},{TYP=KK 030 GSP},{SSTW=200},{SSTE=mA},{HYW=10},{HYE=%},{STAUFNW=15},{STAUFNE=mA},{EMV=A},{SAEN60529LEM=IP 54},{BL=LED grün},{ZUB=Anschlusskabel SLG 3-... oder SLW 3-...},{EGEPG1=P4},{EGEPS=KK},{GA=Auswertegerät},{AUSF=Auswertegerät},{AUSG=PNP NO},{BSPMINW=16},{BSPMINE=VDC},{BSPMAXW=55},{BSPMAXE=VDC},{SFQW=15},{SFQE=Hz},{UGTEMMINW=-5},{UGTEMMINE=°C},{UGTEMMAXW=60},{UGTEMMAXE=°C},{SAEN60529=IP 67},{ANZ=LED gelb},{GW=Edelstahl 1.4571},{ANS=M12-Stecksystem}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
[mm]
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P21095 KK 030 GSP
P21095
KK 030 GSP
-5
°C
60
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表