目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie IGV - Inductive sensors
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igv_asmtab.prj},{NB=P31228 IGV 02 GSP},{BESTNR=P31228},{L=MIN},{PRA=1},{V=1},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=IGV 02 GSP},{V2=M12x1},{V3=∅10.7},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igv_asmtpl.prj},{EGEPS=IGV},{EGEPS2=Volledelstahlsensoren},{GB=M12x1},{NSAW=2},{NSAE=mm},{EBB=bündig},{AUSGSPPT=PNP},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=30},{BSPA=DC},{BSPMAXE=VDC},{SFQE=Hz},{SFQW=180},{UGTEMMINW=25},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=80},{SAEN60529=IP 67},{GWK=Edelstahl 1.4404}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
EGEPS2
EGE-Serie_2
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
EBB
Einbau bündig
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
SAEN60529
Schutzart EN 60529
ⁿ/ₐ
P31228 IGV 02 GSP
P31228
IGV 02 GSP
IGV
Volledelstahlsensoren
2
mm
bündig
25
°C
°C
80
IP 67
P31229 IGV 05 GSP
P31229
IGV 05 GSP
IGV
Volledelstahlsensoren
5
mm
bündig
25
°C
°C
80
IP 67
P31230 IGV 10 GSP
P31230
IGV 10 GSP
IGV
Volledelstahlsensoren
10
mm
bündig
25
°C
°C
80
IP 67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表