目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie IGMP WS - Inductive sensors
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igmp_ws_asmtab.prj},{NB=P31149 IGMP 005 WS},{BESTNR=P31149},{L=MIN},{PRA=1},{V=1},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=IGMP 005 WS},{V2=M18x1},{V3=},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igmp_ws_asmtpl.prj},{EGEPS=IGMP60},{EGEPS2=Polarsensoren 60°},{GB=M18x1},{NSAW=5},{NSAE=mm},{EBB=bündig},{AUSGSPPT=NO},{BSPMINW=20},{BSPMINE=VAC},{BSPMAXW=250},{BSPA=AC},{BSPMAXE=VAC},{SFQE=Hz},{SFQW=25},{UGTEMMINW=55},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=60},{SAEN60529=IP 68 + IP 69K},{GWK=PTFE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
EGEPS2
EGE-Serie_2
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
EBB
Einbau bündig
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
SAEN60529
Schutzart EN 60529
ⁿ/ₐ
EBNB
Einbau nichtbündig
ⁿ/ₐ
P31149 IGMP 005 WS
P31149
IGMP 005 WS
IGMP60
Polarsensoren 60°
5
mm
bündig
55
°C
°C
60
IP 68 + IP 69K
P31150 IGMP 008 WS
P31150
IGMP 008 WS
IGMP60
Polarsensoren 60°
7
mm
55
°C
°C
60
IP 68 + IP 69K
nichtbündig
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表