目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie IGMH K - Inductive sensors
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igmh_k_asmtab.prj},{NB=P31301 IGMH 005 GSPK},{BESTNR=P31301},{L=MIN},{PRA=3},{V=3},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=IGMH 005 GSPK},{V2=M18x1},{V3=},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igmh_k_asmtpl.prj},{EGEPS=IGMH},{EGEPS2=Sensoren erweiterter Temperaturbereich bis 160° IGMH},{GB=M18x1},{NSAW=5},{NSAE=mm},{EBB=bündig},{AUSGSPPT=PNP},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=30},{BSPA=DC},{BSPMAXE=VDC},{SFQE=Hz},{SFQW=200},{UGTEMMINW=25},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
EGEPS2
EGE-Serie_2
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
EBB
Einbau bündig
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
SAEN60529
Schutzart EN 60529
ⁿ/ₐ
EBNB
Einbau nichtbündig
ⁿ/ₐ
P31299 IGMH 02 GSPK
P31299
IGMH 02 GSPK
IGMH
Sensoren erweiterter Temp...
2
mm
bündig
25
°C
°C
150
IP 67
P31300 IGMH 04 GSPK
P31300
IGMH 04 GSPK
IGMH
Sensoren erweiterter Temp...
4
mm
25
°C
°C
150
IP 67
nichtbündig
P31301 IGMH 005 GSPK
P31301
IGMH 005 GSPK
IGMH
Sensoren erweiterter Temp...
5
mm
bündig
25
°C
°C
160
IP 67
P31302 IGMH 008 GSPK
P31302
IGMH 008 GSPK
IGMH
Sensoren erweiterter Temp...
8
mm
25
°C
°C
160
IP 67
nichtbündig
P31303 IGMH 010 GSPK
P31303
IGMH 010 GSPK
IGMH
Sensoren erweiterter Temp...
10
mm
bündig
25
°C
°C
160
IP 67
P31304 IGMH 015 GSPK
P31304
IGMH 015 GSPK
IGMH
Sensoren erweiterter Temp...
15
mm
25
°C
°C
160
IP 67
nichtbündig
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Serie IGM IGMU - Inductive sensors
EGE-Elektronik
06.05.2022
TA2613 - IO-Link - Temperature sensors in miniature design
ifm_electronic
23.04.2024
E37830 - Thermowells
ifm_electronic
23.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表