目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie CFC - Level sensors
EGE-Elektronik
Level sensors
Powered by
CAD模型選擇
{ege_elektronik/p2_level_sensors/cfc.prj},{NB=P21211 CFC 050 GSOP-L300},{AF=},{AG=},{L=MIN},{BESTNR=P21211},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{MGK=MIN},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=HTTP},{V=300},{PRA=1},{TYP=CFC 050 GSOP-L300},{LW=300},{LEMM=mm},{AUSGF=PNP-NO},{AUSGF2=PNP-NC},{BSPNW=24},{BSPNE=VDC},{BSPTNW=20},{BSPTNE=%},{BSPTPW=20},{BSPTPE=%},{SW=1.4571, POM},{DM=EPDM, andere Werkstoffe auf Anfrage},{ELAN=M12-Stecksystem},{EGEPG1=P2},{EGEPS=CFC},{AUSF=G3/4},{UGTEMMINW=-20},{UGTEMMINE=°C},{UGTEMMAXW=60},{UGTEMMAXE=°C},{SAEN60529=IP67},{GW=PBT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
AUSGF
Ausgang_1_Funktion
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P21211 CFC 050 GSOP-L300
P21211
CFC 050 GSOP-L300
PNP-NO
-20
°C
60
°C
P21212 CFC 050 GSOP-L500
P21212
CFC 050 GSOP-L500
PNP-NO
-20
°C
60
°C
P21213 CFC 050 GSOP-L1000
P21213
CFC 050 GSOP-L1000
PNP-NO
-20
°C
60
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表