目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie AKRS - Ultrasonic sensors
EGE-Elektronik
Process-sensors
Powered by
CAD模型選擇
{ege_elektronik/p7_process_sensors/arks.prj},{NB=P72026ARKS 250 GPP},{AF=},{EB=},{AG=},{BESTNR=P72026},{TYP=ARKS 250 GPP},{BS=},{SAN=MIN},{SCHS=},{UT=},{MT=},{TG=MIN},{BSZ=},{RZ=},{DFK=MIN},{SWS=},{GHWS=},{AS=},{AN=},{ZUB=},{WWW=},{V=MIN},{EGEPS=ARKS},{AUSF=DC PNPQuadergehäuse 26x40x12},{SAMINW=25},{SAMINE=mm},{SAMAXW=250},{SAMAXE=mm},{AUSG=PNP NO/NC},{BSPMINE=VDC},{BSPMAXW=30},{BSPMAXE=VDC},{SFQW=50},{SFQE=Hz},{UGTEMMINW=-20},{UGTEMMINE=°C},{UGTEMMAXW=70},{UGTEMMAXE=°C},{SAEN60529=IP 67},{GW=PBTP},{ANS=M8-Stecksystem}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
AUSF
Design
ⁿ/ₐ
SAMINW
Schaltabstand_Min_Wert
ⁿ/ₐ
SAMINE
Schaltabstand_Min_Einheit
ⁿ/ₐ
SAMAXW
Schaltabstand_Max_wert
ⁿ/ₐ
SAMAXE
Schaltabstand_Max_Einheit
ⁿ/ₐ
P72026ARKS 250 GPP
P72026
ARKS 250 GPP
DC PNPQuadergehäuse 26x40...
25
mm
250
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DF12-11-3K/9s20/145/151 - Color Sensors
Pepperl+Fuchs
13.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表