SEK-19 SV HT MA LP STR29 20P PL3 VC/RE
HARTING
PCB connectors
SEK IDC connectors
Low-profile
Powered by
CAD模型選擇
{harting_qs/9/33/225/3685.prj},{NB=09195207324740},{MANUID=09195207324740},{AAF726=1},{AAP662=2},{AAT080=20},{AAZ328=2.540},{AAZ332=2.900},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=400},{QUANTITYINT=400},{CTN=85366990},{PREVIEW=../../../_pool_/47/e6/2e0919540x323.tif__web.png},{DESCSHORT=Connectors, Male connector, Reflow soldering termination (THR), Rated current: 1 A, Contacts: 20, Straight},{DESCLONG=Connectors, Male connector, Reflow soldering termination (THR), Rated current: 1 A, Contacts: 20, Straight, Copper alloy, Sn over Ni, Termination side, Gold plated, Mating side, Performance level: 3, Thermoplastic resin (PCT), Beige},{MANUTYPEDESC=SEK-19 SV HT MA LP STR29 20P PL3 VC/RE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09195207324740
09195207324740
Connectors, Male connecto...
Connectors, Male connecto...
SEK-19 SV HT MA LP STR29 ...
09 19 520 7324 740
HARTING
42
Castor
Sn over Ni, Termination s...
Other copper alloys
1
2
20
Connectors, Male connecto...
SEK-19 SV HT MA LP STR29 ...
2.540
2.900
THR connection
Standard
-55
125
Tin (Sn), Termination sid...
0
V0
Thermoplast
400
400
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SEK-19 SV HT MA LP STR29 34P PL3
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 40P PL3
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 40P PLS4
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 60P PL2
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 40P PL3 VC/RE
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 34P PL3 VC/RE
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 50P PL3
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 26P PL3
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 40P PL2
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 34P PL2
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 26P PL3 VC/RE
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 50P PL2
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 40P PL2 VC/RE/B
HARTING
01.09.2021
SEK-19 SV HT MA LP STR29 64P PL2
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表