您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SEK-18 SV MA LP STR45 50P PL2
HARTING
PCB connectors
SEK IDC connectors
Low-profile
Powered by
CAD模型選擇
{harting_qs/9/33/225/3444.prj},{NB=09185506322},{MANUID=09185506322},{AAF726=1},{AAP662=2},{AAT080=50},{AAZ328=2.540},{AAZ332=4.500},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/fa/18/150918550x324_2.tif__web.png},{DESCSHORT=Connectors, Male connector, Wave soldering termination, Rated current: 1 A, Contacts: 50, Straight},{DESCLONG=Connectors, Male connector, Wave soldering termination, Rated current: 1 A, Contacts: 50, Straight, Copper alloy, Sn over Ni, Termination side, Au over Pd/Ni, Mating side, Performance level: 2, Thermoplastic resin (PBT), Grey},{MANUTYPEDESC=SEK-18 SV MA LP STR45 50P PL2},{SUPPLIERALTNO=09 18 550 6322},{MANUNAME=HARTING}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09185506322
09185506322
Connectors, Male connecto...
Connectors, Male connecto...
SEK-18 SV MA LP STR45 50P...
09 18 550 6322
HARTING
42
Sn over Ni, Termination s...
Other copper alloys
1
2
50
Connectors, Male connecto...
SEK-18 SV MA LP STR45 50P...
2.540
4.500
THT connection (Wave sold...
Standard
-55
125
Tin (Sn), Termination sid...
0
V0
Thermoplast
50
50
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SEK-18 SV MA LP STR55 PR-IN 20P PL2
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 14P PL2
HARTING
01.09.2021
SEK-18 SV MA LP STR45 50P PL3
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 06P PL3
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 60P PL3
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 26P PL3
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 50P PL2
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 10P PL3
HARTING
01.09.2021
SEK-19 SV HT MA LP ANG29 10P PL2 VC/RE
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 34P PL2
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 10P PL2
HARTING
14.04.2022
SEK-18 SV MA LP STR55 PR-IN 14P PLS4
HARTING
01.09.2021
SEK-18 SV MA LP STR55 PR-IN 10P PLS4
HARTING
01.09.2021
SEK-18 SV MA LP STR45 64P PL3
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表