SEK-18 SV FE TYPA ZGL 20P PL3 BULK
HARTING
PCB connectors
SEK IDC connectors
Female connectors With strain relief
Powered by
CAD模型選擇
{harting_qs/9/33/197/3118.prj},{NB=0918520781358U},{MANUID=0918520781358U},{AAF726=2.500},{AAP662=2},{AAT080=20},{AAZ327=1.270},{AAZ328=2.540},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=2000},{QUANTITYINT=2000},{CTN=85366990},{PREVIEW=../../../_pool_/ff/ab/d40918514x813.tif__web.png},{DESCSHORT=Female connector, Rated current: 2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 20, Performance level: 3},{DESCLONG=Female connector, Rated current: 2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 20, Performance level: 3, Copper alloy, Sn over Ni, Termination side, Au over Ni, Mating side, 2000 pieces},{MANUTYPEDESC=SEK-18 SV FE TYPA ZGL 20P PL3 BULK},{SUPPLIERALTNO=09 18 520 7813 58U},{MANUNAME=HARTING}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 0918520781358U
0918520781358U
Female connector, Rated c...
Female connector, Rated c...
SEK-18 SV FE TYPA ZGL 20P...
09 18 520 7813 58U
HARTING
42
Other copper alloys
2.500
2
IEC 60603-13
20
Grey
SEK-18 SV FE TYPA ZGL 20P...
1.270
2.540
-55
125
Tin (Sn), Termination sid...
Tin (Sn), Termination sid...
0
V0
Polybutylene terephthalat...
Other
2000
2000
85366990
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SEK-18 SV FE TYPA ZGL 20P PLS4
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 24P AU0.76
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 20P PLS4 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ANS ZGL 50P PLS4
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 26P PL3 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 06P PL2
HARTING
01.09.2021
SEK-18 SV FE TYPA ANS ZGL 16P PL3
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 60P PLS4
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 06P PLS4 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ANS ZGL 20P PL2
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 34P PL2 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ANS ZGL 20P PLS4
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 06P PL3 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PL3
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表