SEK-18 SV FE TYPA ZGL 06P PL3
HARTING
PCB connectors
SEK IDC connectors
Female connectors With strain relief
Powered by
CAD모델 선택
{harting_qs/9/33/197/2827.prj},{NB=09185067813},{MANUID=09185067813},{AAF726=2.5},{AAP662=2},{AAT080=6},{AAZ327=1.27},{AAZ328=2.54},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/f7/0f/0918514x813.tif__web.png},{DESCSHORT=Female connector, Rated current: 2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 6, Performance level: 3, acc. to IEC 60603-13},{DESCLONG=Female connector, Rated current: 2.5 A, Thermoplastic resin (PBT), Grey, Contacts: 6, Performance level: 3, acc. to IEC 60603-13, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side},{MANUTYPEDESC=SEK-18 SV FE TYPA ZGL 06P PL3},{SUPPLIERALTNO=09 18 506 7813}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09185067813
09185067813
Female connector, Rated c...
Female connector, Rated c...
SEK-18 SV FE TYPA ZGL 06P...
09 18 506 7813
HARTING
21
Other copper alloys
2.5
2
IEC 60603-13
6
Grey
SEK-18 SV FE TYPA ZGL 06P...
1.27
2.54
-55
125
Noble metal over Ni, Mati...
Noble metal over Ni, Mati...
0
V0
Polybutylene terephthalat...
Other
100
100
85366990
RO
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SEK-18 SV FE TYPA ZGL 06P PLS4
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 06P PLS4 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PL2
HARTING
14.04.2022
SEK-18 SV FE TYPA ZGL 06P PL3 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 16P PL2 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PL3 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PL3
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 14P PL3 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 16P PL2
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 16P PL3
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PLS4 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PLS4
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 10P PL2 BULK
HARTING
01.09.2021
SEK-18 SV FE TYPA ZGL 14P PL3
HARTING
01.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성