SCS- Black (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With key groove type
With key groove type and 3-holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_key_groove_type/with_key_groove_type_and_3_holes/scs_ckp3_asmtab.prj},{NB=SCS1815CKP3},{MAT=Steel,Black},{B=18},{L=15},{D=50},{S=7},{PPATH=../../standard_set_collars/../with_key_groove_type/with_key_groove_type_and_3_holes/assemblies/sslitc_3htfft_asmtpl.prj},{R=6},{F=6.5},{G=21.0},{W=1.5},{X=17},{Y=8},{PCD=38},{SOB=M6 x 20},{SMX=C},{C=0.5},{NDM1=6},{P1=1.00},{NDM2=6},{P2=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
S
Diameter
[mm]
R
[mm]
F
Width
[mm]
G
Height
[mm]
W
[mm]
X
[mm]
Y
[mm]
PCD
[mm]
M1
ⁿ/ₐ
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS1515CKP3
Steel,Black
15
15
45
7
6
5.5
17.5
1.5
15
8
34
M6 x P1
M6 x P1
M6 x 20
SCS1515CKP3
SCS1615CKP3
Steel,Black
16
15
45
7
6
5.5
18.5
1.5
15
8
34
M6 x P1
M6 x P1
M6 x 20
SCS1615CKP3
SCS1815CKP3
Steel,Black
18
15
50
7
6
6.5
21.0
1.5
17
8
38
M6 x P1
M6 x P1
M6 x 20
SCS1815CKP3
SCS2015CKP3
Steel,Black
20
15
50
7
6
6.5
23.0
1.5
17
8
38
M6 x P1
M6 x P1
M6 x 20
SCS2015CKP3
SCS2518CKP3
Steel,Black
25
18
60
9
7
8.5
28.5
1.5
21
10
47
M8 x P1
M6 x P1
M8 x 30
SCS2518CKP3
SCS3018CKP3
Steel,Black
30
18
65
9
7
8.5
33.5
2.0
23
10
52
M8 x P1
M6 x P1
M8 x 30
SCS3018CKP3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表