您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Screw connection welding end - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Screwed connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/schraubverbindungen/schweissende_sanitaer.prj},{NB=1079156(300)},{SC=Sanitär},{PT=Fitting},{SU=Stück},{NN=Schraubfitting mit Schweissende},{NT=Keine},{ARTNR=1079156},{LOD=300},{PEX=63},{DN=50},{AM1=63},{WS1=8.7},{AM2=60.3},{WS2=2.9},{AM3=2\"},{W=0.947},{ET=95},{ED=10},{BESC=PEX/PE-Anschlussstueck Schraubverbindung Schweissende 60.3 mm Stahl S235JR D= 63x8.7 mm SDR7.4},{MAT=Messing / Steel},{LX=88},{B=63},{T=63},{VOL=1.633},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=103.00},{D1=70},{D2=61},{D3=53},{D4=33.00},{L=110.00},{L1=46.00},{T1=6},{T2=5.0},{R1=6.000},{R3=12.50},{L2=40.000},{X=5},{L3=46.00},{B1=78.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
NN
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM2
Welding end d2
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
LX
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1079153
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079153
32
25
32
33.7
0.302
95
10
PEX/PE-connection piece s...
Brass / Steel
63
32
32
0.423
ISO 15875-5
1079154
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079154
40
32
40
42.4
0.496
95
10
PEX/PE-connection piece s...
Brass / Steel
75
40
40
0.660
ISO 15875-5
1079155
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079155
50
40
50
48.3
0.650
95
10
PEX/PE-connection piece s...
Brass / Steel
84
50
50
1.029
ISO 15875-5
1079156
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079156
63
50
63
60.3
0.947
95
10
PEX/PE-connection piece s...
Brass / Steel
88
63
63
1.633
ISO 15875-5
1079157
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079157
75
63
75
76.1
1.581
95
10
PEX/PE-connection piece s...
Brass / Steel
101
75
75
2.324
ISO 15875-5
1079158
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079158
90
80
90
88.9
2.290
95
10
PEX/PE-connection piece s...
Brass / Steel
108
90
90
3.359
ISO 15875-5
1079159
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079159
110
100
110
114.3
3.475
95
10
PEX/PE-connection piece s...
Brass / Steel
114
110
110
5.001
ISO 15875-5
1079209
Sanitary
Fitting
Piece
Screw fitting with weldin...
1079209
125
125
125
114.3
4.337
95
10
PEX/PE-connection piece s...
Brass / Steel
120
125
125
6.475
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表