目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCM-P Pin for rod eye/clevis
CKD
二次電池製造工程用 P4※系列
Long life P4-HP1 series
SCM-P4※-HP1
Powered by
CAD模型選擇
{ckd_cn/p4_series/p4_hp1/scm/scm_pin_p.prj},{NB=SCM-P-4040},{MN=SCM-P-40},{BORE=40},{A=41.6},{B=36.2},{C=1.15},{CD=10},{D=9.6},{E=1.55},{RING=Axis C type 10},{G=26},{R1X=5.850},{L1X=0.550},{L2X=7.800},{LD1X=1.5},{L2D1X=3.600},{D1X=1.200},{L3X=3.300},{L3XX=1.000},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
CD
[mm]
D
[mm]
E
[mm]
RING
Snap ring
ⁿ/ₐ
G
Weight
[g]
SCM-P-20
SCM-P-20
20
21.0
16.2
0.90
8
7.6
1.50
Axis C type 8
9
SCM-P-25
SCM-P-25
25
25.6
20.3
1.15
10
9.6
1.50
Axis C type 10
16
SCM-P-25
SCM-P-25
32
25.6
20.3
1.15
10
9.6
1.50
Axis C type 10
16
SCM-P-40
SCM-P-40
40
41.6
36.2
1.15
10
9.6
1.55
Axis C type 10
26
SCM-P-50
SCM-P-50
50
50.6
44.2
1.15
14
13.4
2.05
Axis C type 14
60
SCM-P-50
SCM-P-50
63
50.6
44.2
1.15
14
13.4
2.05
Axis C type 14
60
SCM-P-80
SCM-P-80
80
64.0
56.2
1.35
18
17.0
2.55
Axis C type 18
126
SCM-P-100
SCM-P-100
100
72.0
64.2
1.35
22
21.0
2.55
Axis C type 22
213
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表