SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
2 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/2_holes/sck_cp2_asmtab.prj},{NB=SCK2015CP2S},{MAT=Steel,Black},{B=20},{D=46},{S=6.6},{PCD=34},{L=15},{D1=12.1},{X=14.0},{F=53.9},{COL=S},{SMX=C},{C=0.5},{NDM=6},{KDM=4.773},{P=32},{L1=18.930},{L2=0.0},{L3=18},{PPATH=assemblies/sck_cp2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D
Outer diameter
[mm]
S
[mm]
PCD
[mm]
L
Length
[mm]
D1
d diameter
[mm]
M
Set screw
ⁿ/ₐ
X
[mm]
F
[mm]
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015CP2S
Steel,Black
10
35
4.5
24
15
12.1
M6x25
9.5
49.8
SCK1015CP2S
SCK1215CP2S
Steel,Black
12
38
5.5
24
15
12.1
M6x25
10.5
50.0
SCK1215CP2S
SCK1515CP2S
Steel,Black
15
40
6.6
28
15
12.1
M6x32
12.0
53.4
SCK1515CP2S
SCK1615CP2S
Steel,Black
16
42
6.6
28
15
12.1
M6x32
12.0
54.5
SCK1615CP2S
SCK2015CP2S
Steel,Black
20
46
6.6
34
15
12.1
M6x32
14.0
53.9
SCK2015CP2S
SCK2515CP2S
Steel,Black
25
50
6.6
38
15
12.1
M6x32
16.5
55.6
SCK2515CP2S
SCK3015CP2S
Steel,Black
30
56
6.6
44
15
12.1
M6x40
19.0
59.1
SCK3015CP2S
SCK3520CP2S
Steel,Black
35
65
6.6
48
20
14.1
M6x40
22.5
60.7
SCK3520CP2S
SCK4020CP2S
Steel,Black
40
70
6.6
56
20
14.1
M6x50
25.0
65.4
SCK4020CP2S
SCK5020CP2S
Steel,Black
50
85
6.6
68
20
14.1
M6x50
29.5
72.7
SCK5020CP2S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表