您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English
SCE V - Linear Motion Ball Bearing Slide Units
YTP
Linear Motion Ball Bearing Slide
Shorten Type
Powered by
CAD模型選擇
{ytp/linear_motion_ball_bearing_side/shorten_type/sce_v.prj},{NB=SCE16VUU},{MODEL=SCE16VUU},{IB=LME16UU},{SD=16},{H=19},{E=25},{W=50},{L=36},{L1=22.5},{F=38.5},{G=32.5},{T=9.0},{B=36.0},{C=11.25},{K=7.0},{S1=M5},{S2=4.3},{I=12},{WEIGHT=0.1},{WW=46.500},{W1=26.000},{W2=17.000},{W3=22.000},{II=1.000},{D1=28.0},{PS=GBT/16940-2012},{MAT1=6063 Aluminium Alloy},{TS1=Natural Anodic Oxidation (Conventional) },{TS2=Black Anodic Oxidation Treatment (Customized) },{TEMPERATUER=-20~80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
MODEL NO.
ⁿ/ₐ
IB
Internal bearing
ⁿ/ₐ
SD
SHAFT DIAMETER
ⁿ/ₐ
H
MAIN DIMENSIONS H
[mm]
E
MAIN DIMENSIONS E
[mm]
W
MAIN DIMENSIONS W
[mm]
L
MAIN DIMENSIONS L
[mm]
L1
MAIN DIMENSIONS L1
[mm]
F
MAIN DIMENSIONS F
[mm]
G
MAIN DIMENSIONS G
[mm]
T
MAIN DIMENSIONS T
[mm]
B
MOUNTING DIMENSIONS B
[mm]
C
MOUNTING DIMENSIONS C
[mm]
K
MOUNTING DIMENSIONS K
[mm]
S1
MOUNTING DIMENSIONS S1
[mm]
S2
MOUNTING DIMENSIONS S2
[mm]
I
MOUNTING DIMENSIONS I
[mm]
WEIGHT
[kg]
WW
ⁿ/ₐ
W1
ⁿ/ₐ
W2
ⁿ/ₐ
W3
ⁿ/ₐ
II
ⁿ/ₐ
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
TS1
Surface Treatment of Shell
ⁿ/ₐ
TS2
Surface Treatment of Shell
ⁿ/ₐ
TEMPERATUER
Holder working temperature
ⁿ/ₐ
SCE8VUU
SCE8VUU
LME8UU
8
11
17
34
25
14.5
22.0
18.0
6.0
24.0
7.25
5.0
M4
3.4
8
0.025
31.000
17.000
10.000
12.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE10VUU
SCE10VUU
LME10UU
10
13
20
40
29
20.0
26.0
21.0
8.0
28.0
10.00
6.0
M5
4.3
12
0.053
38.000
20.000
10.000
14.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE12VUU
SCE12VUU
LME12UU
12
15
22
44
32
20.9
30.0
24.5
8.0
33.0
10.45
5.5
M5
4.3
12
0.065
42.000
26.000
13.000
17.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE16VUU
SCE16VUU
LME16UU
16
19
25
50
36
22.5
38.5
32.5
9.0
36.0
11.25
7.0
M5
4.3
12
0.1
46.500
26.000
17.000
22.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE20VUU
SCE20VUU
LME20UU
20
21
27
54
45
29.1
41.0
35.0
11.0
40.0
14.55
7.0
M6
5.2
12
0.148
52.000
28.000
16.000
23.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE25VUU
SCE25VUU
LME25UU
25
26
38
76
58
41.1
51.5
42.0
12.0
54.0
20.55
11.0
M8
7.0
18
0.368
68.000
42.000
17.000
33.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE30VUU
SCE30VUU
LME30UU
30
30
39
78
68
49.1
59.5
49.0
15.0
58.0
24.55
10.0
M8
7.0
18
0.5
70.000
46.000
14.000
40.500
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE40VUU
SCE40VUU
LME40UU
40
40
51
102
80
56.6
78.0
62.0
20.0
80.0
28.30
11.0
M10
8.7
25
1.0
99.000
64.000
21.000
49.000
1.500
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE50VUU
SCE50VUU
LME50UU
50
52
61
122
100
72.6
102.0
80.0
25.0
100.0
36.30
11.0
M10
8.7
25
2.205
116.000
82.000
28.000
72.000
3.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SBR - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SBR_L - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SC_V - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
LME-UU - Linear motion ball bearing series
YTP
11.05.2022
TBR - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SCE - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
MD MSD MTD - Multi-Mount Cylinder
AirTAC
17.01.2024
LMW11 - Linear Bushing Box Unit Widened Square Single Liner/Medium/Double L...
Yiheda 3D Electronic Gallery
09.05.2024
LME - Standard Type Linear Bushing
Samick Precision
06.05.2024
SC_RUU - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SC_TUU - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SC_EUU - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
JS - Floating Joint: Stainless Steel Type
SMC Corporation
29.05.2024
Torque limiter - Torque limiter
STM
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表