您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Stainless Structurals
Created: 19.12.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stainless Structurals
SC LF - Standard Channels, Laser Fused
Stainless Structurals
Stainless Steel Channels
Standard Channels
Powered by
CAD模型選擇
{stainlessstructurals/channels/standard/laser_fused.prj},{NB=C 8x18.75 LF},{PN=C 8x18.75},{H=8.00},{B=2.53},{TW=0.487},{TF=0.390},{L=240},{W=18.75},{FIN=Bead Blasted & Pickled},{IG=304-304/L, 316-316/L},{L2D=0},{X2D=14.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
H
h
[Inch]
B
b
[Inch]
TW
tw
[Inch]
TF
tf
[Inch]
L
Stock Length
[Inch]
W
Estimated Weight per Ft.
[lbs.]
FIN
Mill Finish
ⁿ/ₐ
IG
Inventory-Grade
ⁿ/ₐ
C 3x5 LF
C 3x5
3.00
1.50
0.258
0.273
240
5.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 3x6 LF
C 3x6
3.00
1.60
0.356
0.273
240
6.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 4x6.25 LF
C 4x6.25
4.00
1.65
0.247
0.272
240
6.25
Bead Blasted & Pickled
304-304/L, 316-316/L
C 6x8.2 LF
C 6x8.2
6.00
1.92
0.200
0.343
240
8.20
Bead Blasted & Pickled
304-304/L, 316-316/L
C 6x10.5 LF
C 6x10.5
6.00
2.03
0.314
0.343
240
10.50
Bead Blasted & Pickled
304-304/L, 316-316/L
C 6x13 LF
C 6x13
6.00
2.16
0.437
0.343
240
13.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 7x9.8 LF
C 7x9.8
7.00
2.09
0.210
0.366
240
9.80
Bead Blasted & Pickled
304-304/L, 316-316/L
C 7x12.25 LF
C 7x12.25
7.00
2.19
0.314
0.366
240
12.25
Bead Blasted & Pickled
304-304/L, 316-316/L
C 7x14.75 LF
C 7x14.75
7.00
2.30
0.419
0.366
240
14.75
Bead Blasted & Pickled
304-304/L, 316-316/L
C 8x11.5 LF
C 8x11.5
8.00
2.26
0.220
0.390
240
11.50
Bead Blasted & Pickled
304-304/L, 316-316/L
C 8x13.75 LF
C 8x13.75
8.00
2.34
0.303
0.390
240
13.75
Bead Blasted & Pickled
304-304/L, 316-316/L
C 8x18.75 LF
C 8x18.75
8.00
2.53
0.487
0.390
240
18.75
Bead Blasted & Pickled
304-304/L, 316-316/L
C 9x13.4 LF
C 9x13.4
9.00
2.43
0.233
0.413
240
13.40
Bead Blasted & Pickled
304-304/L, 316-316/L
C 9x15 LF
C 9x15
9.00
2.49
0.285
0.413
240
15.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 9x20 LF
C 9x20
9.00
2.65
0.448
0.413
240
20.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 10x15.3 LF
C 10x15.3
10.00
2.60
0.240
0.436
240
15.30
Bead Blasted & Pickled
304-304/L, 316-316/L
C 10x20 LF
C 10x20
10.00
2.74
0.379
0.436
240
20.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 10x25 LF
C 10x25
10.00
2.89
0.526
0.436
240
25.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 10x30 LF
C 10x30
10.00
3.03
0.673
0.436
240
30.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 12x20.7 LF
C 12x20.7
12.00
2.94
0.282
0.501
240
20.70
Bead Blasted & Pickled
304-304/L, 316-316/L
C 12x25 LF
C 12x25
12.00
3.05
0.387
0.501
240
25.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 12x30 LF
C 12x30
12.00
3.17
0.510
0.501
240
30.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 15x33.9 LF
C 15x33.9
15.00
3.40
0.400
0.650
240
33.90
Bead Blasted & Pickled
304-304/L, 316-316/L
C 15x40 LF
C 15x40
15.00
3.52
0.520
0.650
240
40.00
Bead Blasted & Pickled
304-304/L, 316-316/L
C 15x50 LF
C 15x50
15.00
3.72
0.716
0.650
240
50.00
Bead Blasted & Pickled
304-304/L, 316-316/L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表