S558-5999-AT-F
Bel Fuse
Magnetic Solutions
S558-5999-AT-F
Powered by
CAD모델 선택
{belfuse/magnetic_solutions/s558_5999_at_f/s558_5999_at_f.prj},{NB=S558-5999-AT-F},{PN=S558-5999-AT-F},{DESC=1000BaseT Lan Magnetic, Single, -40 to 85º, RoHS, SMT},{MS=SMT},{NOP=Single},{APPLICATION=1000BaseT},{PROFILE=Standard},{OT=-40 to 85},{DEFAULTSORTATTR=31}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MS
Mounting Style
ⁿ/ₐ
NOP
Number of Ports
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
OT
Operating Temperature
[°C]
S558-5999-AT-F
S558-5999-AT-F
1000BaseT Lan Magnetic, S...
SMT
Single
1000BaseT
Standard
-40 to 85
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
Samtec
20.09.2023
HTSW Series - HTSW Series - (2,54 mm) .100" Through-Hole .025" Square Post ...
Samtec
16.02.2023
PTHF Series - PTHF Series - 2,00 mm PC/104-Plus Self-nesting Socket
Samtec
12.08.2019
FSI Series - FSI Series - (1,00 mm) .0394" Low Profile & Elevated One Piece
Samtec
26.10.2021
SFSD Series - .050" Tiger Eye™ Double Row Discrete Wire Cable Assembly, Soc...
Samtec
01.06.2023
MW Series - 1,00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount
Samtec
26.10.2021
SMH Series - SMH Series - (2,54 mm) .100" SMT Horizontal Socket
Samtec
02.11.2021
EHF - EHF - Series (1,27 mm) .050" Shrouded & Ejector IDC Header
Samtec
20.09.2023
FFTP Series - .050" Tiger Eye™ IDC Twisted Pair Cable Assembly, Socket
Samtec
22.02.2022
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
HQDP Series - HQDP Series - 0.50 mm Q Pairs® High Speed Twinax Cable Assemb...
Samtec
07.07.2017
SIR1 Series - SIR1 Series - .100" Right Angle One Piece Interface
Samtec
02.11.2021
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성