目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB32 - Flanged guide bush for ball cage
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rtb32.prj},{NB=RTB32 30X62},{CODE=RTB32 30X62},{D1=30},{D2=38},{D3=48},{D4=72},{D5=58},{K=28.0},{L=72.0},{L2=47},{L3=25},{LG=80},{D6=5.5},{T=5.7},{MAT=1.7131},{HD=61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
K
D6
ⁿ/ₐ
L
T
[mm]
L2
K
[mm]
L3
L
[mm]
LG
L2
[mm]
RTB32 15X36
RTB32 15X36
15
21
28
45
35
15.0
36.0
30
6
45
RTB32 16X36
RTB32 16X36
16
22
28
45
35
15.0
36.0
30
6
45
RTB32 19X45
RTB32 19X45
19
25
32
50
40
18.0
52.0
37
15
71
RTB32 20X45
RTB32 20X45
20
26
32
50
40
18.0
52.0
37
15
71
RTB32 24X55
RTB32 24X55
24
30
40
63
50
23.0
62.0
37
25
71
RTB32 25X55
RTB32 25X55
25
31
40
63
50
23.0
62.0
37
25
71
RTB32 30X62
RTB32 30X62
30
38
48
72
58
28.0
72.0
47
25
80
RTB32 32X62
RTB32 32X62
32
40
48
72
58
28.0
72.0
47
25
80
RTB32 38X67
RTB32 38X67
38
46
58
85
70
33.0
77.0
47
30
95
RTB32 40X67
RTB32 40X67
40
48
58
85
70
33.0
77.0
47
30
95
RTB32 48X89
RTB32 48X89
48
56
70
104
86
38.0
102.0
60
42
120
RTB32 50X89
RTB32 50X89
50
58
70
104
86
38.0
102.0
60
42
120
RTB32 60X89
RTB32 60X89
60
68
85
120
100
46.0
102.0
60
42
120
RTB32 63X89
RTB32 63X89
63
71
85
120
100
46.0
102.0
60
42
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表