您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT00188PNHXX - ECOMATE, Receptacle, Size 18, 8POS, Pin
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt00188pnhxx.prj},{NB=RT00188PNH},{PN=RT00188PNH},{DSC=Receptacle, Square Flange, 8 Position, Male, Shell Size 18, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT00188PNH-Square-Flange-Receptacle-Male-8-Contacts-Size-25mm-14-12-AWG-23A375V-Shell-Size-18_p_1028.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part no.
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
RT00188PNH
RT00188PNH
Receptacle, Square Flange...
RT00188PNH03
RT00188PNH03
Receptacle, Square Flange...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Jam Nut, Size 10, RT06102SNHECXX - ECOMATE, Plug, Size 10, 2POS, Socket, En...
Amphenol Sine Systems
09.01.2023
RT00188SNHECXX - ECOMATE, Receptacle, Size 18, 8POS, Socket, End Cap
Amphenol Sine Systems
09.01.2023
RT06102PNHECXX - ECOMATE, Plug, Size 10, 2POS, Pin, End Cap
Amphenol Sine Systems
09.01.2023
RT002028PNHXX - ECOMATE, Receptacle, Size 20, 28POS, Pin
Amphenol Sine Systems
09.01.2023
RT002448PNHXX - ECOMATE, Receptacle, Size 24, 48POS, Pin
Amphenol Sine Systems
09.01.2023
Jam Nut, Size 10, RT06104SNHXX - ECOMATE, Plug, Size 10, 4POS, Socket
Amphenol Sine Systems
03.10.2023
RT00188PNHECXX - ECOMATE, Receptacle, Size 18, 8POS, Pin, End Cap
Amphenol Sine Systems
09.01.2023
RT06104PNHXX - ECOMATE, Plug, Size 10, 4POS, Pin
Amphenol Sine Systems
03.10.2023
RT06128SNHXX - Plug, 8 Position, Female, Shell Size 12
Amphenol Sine Systems
09.01.2023
Receptacle, Size 22, RT002238SKNH03 - ECOMATE, Square Flange Receptacle, Si...
Amphenol Sine Systems
14.02.2022
Receptacle, Size 22, RT002235PKNH03 - ECOMATE, Square Flange Receptacle, Si...
Amphenol Sine Systems
14.02.2022
Receptacle, Size 22, RT002028PKNH03 - ECOMATE, Receptacle, Square Flange, 2...
Amphenol Sine Systems
13.09.2022
Receptacle, Size 24, RT002448SKNH03 - ECOMATE, Receptacle, Square Flange, 4...
Amphenol Sine Systems
09.01.2023
Receptacle, Size 22, RT002238PKNH03 - ECOMATE, Square Flange Receptacle, Si...
Amphenol Sine Systems
14.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表