카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
RPTS-SL - Spindelenden
Thomson Linear
Trapezoidal
Trapezgewinde
Endenbearbeitung
Powered by
CAD모델 선택
{thomsonlinear/trapezoidal/2_trapezgewinde/2_endenbearbeitung_tgt/tgt_form_l.prj},{NB=NEFF J-Tr50 FDX 30 L},{FORM=J},{TGT=Tr50},{D1=30},{D2=24.0},{D22=0.000},{L1=136},{L2=50},{L3=72},{L4=7.0},{L5=36},{M1=M 30x1,5},{M1X=30.000},{P=1.500},{B1XT1=8x4},{B1=8.000},{T1=4.000},{DB=},{LAGER=FDX 30},{F1=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
FORM
Form
ⁿ/ₐ
TGT
ⁿ/ₐ
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
L1
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L5
Länge
[mm]
M1
Gewinde
ⁿ/ₐ
B1XT1
B1 x T1
ⁿ/ₐ
DB
Distanzbuchse
ⁿ/ₐ
LAGER
Lager
ⁿ/ₐ
NEFF D-Tr18 ZKLF 1255 2RS...
D
Tr18
12
9.0
55
20
32
2.5
16
M 12x1
3x1,8
ZKLF 1255 2RS
NEFF D-Tr20 ZKLF 1255 2RS...
D
Tr20
12
9.0
55
20
32
2.5
16
M 12x1
3x1,8
ZKLF 1255 2RS
NEFF D-Tr22 ZKLF 1255 2RS...
D
Tr22
12
9.0
55
20
32
2.5
16
M 12x1
3x1,8
ZKLF 1255 2RS
NEFF D-Tr24 ZKLF 1560 2RS...
D
Tr24
15
11.0
58
23
35
3.5
16
M 15x1
4x2,5
ZKLF 1560 2RS
NEFF D-Tr26 ZKLF 1560 2RS...
D
Tr26
15
11.0
58
23
35
3.5
16
M 15x1
4x2,5
ZKLF 1560 2RS
NEFF D-Tr28 ZKLF 2068 2RS...
D
Tr28
20
14.0
70
30
44
4.0
22
M 20x1
5x3
ZKLF 2068 2RS
NEFF D-Tr30 ZKLF 2068 2RS...
D
Tr30
20
14.0
70
30
44
4.0
22
M 20x1
5x3
ZKLF 2068 2RS
NEFF D-Tr32 ZKLF 2068 2RS...
D
Tr32
20
14.0
70
30
44
4.0
22
M 20x1
5x3
ZKLF 2068 2RS
NEFF D-Tr36 ZKLF 2575 2RS...
D
Tr36
25
19.0
82
40
57
6.0
28
M 25x1,5
6x3,5
ZKLF 2575 2RS
NEFF D-Tr40 ZKLF 3080 2RS...
D
Tr40
30
24.0
92
50
67
7.0
36
M 30x1,5
8x4
ZKLF 3080 2RS
NEFF D-Tr44 ZKLF 3080 2RS...
D
Tr44
30
24.0
92
50
67
7.0
36
M 30x1,5
8x4
ZKLF 3080 2RS
NEFF D-Tr48 ZKLF 3080 2RS...
D
Tr48
30
24.0
92
50
67
7.0
36
M 30x1,5
8x4
ZKLF 3080 2RS
NEFF D-Tr50 ZKLF 3080 2RS...
D
Tr50
30
24.0
92
50
67
7.0
36
M 30x1,5
8x4
ZKLF 3080 2RS
NEFF F-Tr22 ZARN 1545 LTN...
F
Tr22
15
11.0
73
23
35
3.5
16
M 15x1
4x2,5
ZARN 1545 LTN
NEFF F-Tr24 ZARN 1545 LTN...
F
Tr24
15
11.0
73
23
35
3.5
16
M 15x1
4x2,5
ZARN 1545 LTN
NEFF F-Tr26 ZARN 1545 LTN...
F
Tr26
15
11.0
73
23
35
3.5
16
M 15x1
4x2,5
ZARN 1545 LTN
NEFF F-Tr28 ZARN 2052 LTN...
F
Tr28
20
14.0
88
30
45
4.0
22
M 20x1
5x3
ZARN 2052 LTN
NEFF F-Tr30 ZARN 2052 LTN...
F
Tr30
20
14.0
88
30
45
4.0
22
M 20x1
5x3
ZARN 2052 LTN
NEFF F-Tr32 ZARN 2052 LTN...
F
Tr32
20
14.0
88
30
45
4.0
22
M 20x1
5x3
ZARN 2052 LTN
NEFF F-Tr28 ZARN 2062 LTN...
F
Tr28
20
14.0
107
30
50
4.0
22
M 20x1
5x3
ZARN 2062 LTN
NEFF F-Tr30 ZARN 2062 LTN...
F
Tr30
20
14.0
107
30
50
4.0
22
M 20x1
5x3
ZARN 2062 LTN
NEFF F-Tr32 ZARN 2062 LTN...
F
Tr32
20
14.0
107
30
50
4.0
22
M 20x1
5x3
ZARN 2062 LTN
NEFF F-Tr36 ZARN 2557 LTN...
F
Tr36
25
19.0
105
40
58
6.0
28
M 25x1,5
6x3,5
ZARN 2557 LTN
NEFF F-Tr40 ZARN 2557 LTN...
F
Tr40
25
19.0
105
40
58
6.0
28
M 25x1,5
6x3,5
ZARN 2557 LTN
NEFF F-Tr44 ZARN 2557 LTN...
F
Tr44
25
19.0
105
40
58
6.0
28
M 25x1,5
6x3,5
ZARN 2557 LTN
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성