您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
RPORA32 - Radial seal
Dichtomatik - Freudenberg Sealing Technologies
Radial Seals
Swivel Seals
Powered by
CAD模型選擇
{dichtomatik/radial_seals/swivel_seals/rpora32_asmtab.prj},{NB=RPORA32 67110412 60 52.5 3.2 (0)},{ARTIKELNR=67110412},{D=60.0},{DD=52.5},{NUT=0},{L=3.2},{PPATH=rpora32/rpora32_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
RPORA32 67110400 20 15.1 ...
67110400
20.0
15.1
2.2
RPORA32 67093140 30 25.1 ...
67093140
30.0
25.1
2.2
RPORA32 67110412 60 52.5 ...
67110412
60.0
52.5
3.2
RPORA32 67110416 80 69 4....
67110416
80.0
69.0
4.2
RPORA32 67115012 95 84 4....
67115012
95.0
84.0
4.2
RPORA32 67110418 100 89 4...
67110418
100.0
89.0
4.2
RPORA32 67110426 150 134....
67110426
150.0
134.5
6.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Zurcon® Wynseal und Sealing Parts GPS - Piston, double acting sealings elem...
Trelleborg
21.07.2023
N21 - U-ring
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
O-RING - O-RING
Gates Tube Fittings
16.02.2022
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Piston NON ISO 10766
Trelleborg
21.07.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Assembly O-ring, Series C-MC
Camozzi
16.05.2024
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
SSR - PTFE Profiles
Hallite
02.06.2023
Turcon® Roto Glyd Ring® -external sealing - Rotary seals, double acting se...
Trelleborg
21.07.2023
BA10 - Oil seal with auxiliary lip
HEFA
29.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表