Rotary damper Type 57 Electric type S
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Butterfly valves
Rotary damper Type 57 / 56 / 75, Electric actuated Type S
Rotary damper Type 57, Electric actuated Type S
Powered by
CAD模型選擇
{asahi/au_valve/ele_butterfly_valves/ele_rdv_type_57_56_75_s/ele_rdv_type_57_s/rotary_damper_electric_type_s_asmtab.prj},{NB=AD7S1UEWA100},{CNSORDERNO=AD7S1UEWA100},{STD=ANSI},{NDNB=100},{NDMM=100},{NDINCH=4},{DM=103.3},{C=190.5},{N=8},{SH=19},{N1=-},{M=-},{L=47},{D=238},{D1=152},{H=363},{H1=119},{VER=2.000},{NS1=40},{PPATH=../../../rotary_damper_electric_type_s/parts/rotary_damper_electric_type_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
STANDARD
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
C
P.C.D
[mm]
N
Number of holes
ⁿ/ₐ
SH
Diameter
[mm]
N1
Number of thread holes
ⁿ/ₐ
M
Thread hole
ⁿ/ₐ
L
[mm]
D
[mm]
D1
[mm]
H
[mm]
H1
[mm]
AD7S1UEW1040
AD7S1UEW1040
JIS
40
1 1/2
46.7
105.0
4
19
-
-
32
150
86
313
75
AD7S1UEW1050
AD7S1UEW1050
JIS
50
2
57.7
120.0
4
19
-
-
35
165
96
323
83
AD7S1UEW1065
AD7S1UEW1065
JIS
65
2 1/2
70.8
140.0
4
19
-
-
37
185
116
333
93
AD7S1UEW1080
AD7S1UEW1080
JIS
80
3
78.8
150.0
8
19
-
-
37
211
120
348
106
AD7S1UEW1100
AD7S1UEW1100
JIS
100
4
103.3
175.0
8
19
-
-
47
238
152
363
119
AD7S1UEW1125
AD7S1UEW1125
JIS
125
5
129.4
210.0
8
23
-
-
57
263
190
398
132
AD7S1UEW1150
AD7S1UEW1150
JIS
150
6
151.2
240.0
8
23
-
-
62
285
208
413
143
AD7S1UEW1200
AD7S1UEW1200
JIS
200
8
195.9
290.0
12
23
-
-
76
340
264
444
170
AD7S1UEW1250
AD7S1UEW1250
JIS
250
10
252.8
355.0
12
25
-
-
96
421
332
486
211
AD7S1UEW1300
AD7S1UEW1300
JIS
300
12
304.6
400.0
16
25
-
-
116
488
400
543
244
AD7S1UEW1350
AD7S1UEW1350
JIS
350
14
354.5
445.0
16
25
-
-
116
539
414
570
270
AD7S1UEWA040
AD7S1UEWA040
ANSI
40
1 1/2
46.7
98.5
4
16
-
-
32
150
86
313
75
AD7S1UEWA050
AD7S1UEWA050
ANSI
50
2
57.7
120.5
4
19
-
-
35
165
96
323
83
AD7S1UEWA065
AD7S1UEWA065
ANSI
65
2 1/2
70.8
139.5
4
19
-
-
37
185
116
333
93
AD7S1UEWA080
AD7S1UEWA080
ANSI
80
3
78.8
152.5
4
19
-
-
37
211
120
348
106
AD7S1UEWA100
AD7S1UEWA100
ANSI
100
4
103.3
190.5
8
19
-
-
47
238
152
363
119
AD7S1UEWA125
AD7S1UEWA125
ANSI
125
5
129.4
216.0
8
22
-
-
57
263
190
398
132
AD7S1UEWA150
AD7S1UEWA150
ANSI
150
6
151.2
241.5
8
22
-
-
62
285
208
413
143
AD7S1UEWA200
AD7S1UEWA200
ANSI
200
8
195.9
298.5
8
22
-
-
76
340
264
444
170
AD7S1UEWA250
AD7S1UEWA250
ANSI
250
10
252.8
362.0
12
25
-
-
96
421
332
486
211
AD7S1UEWA300
AD7S1UEWA300
ANSI
300
12
304.6
432.0
12
25
-
-
116
488
400
543
244
AD7S1UEWA350
AD7S1UEWA350
ANSI
350
14
354.5
476.0
12
29
-
-
116
539
414
570
270
AD7S1UEWD040
AD7S1UEWD040
DIN
40
1 1/2
46.7
110.0
4
18
-
-
32
150
86
313
75
AD7S1UEWD050
AD7S1UEWD050
DIN
50
2
57.7
125.0
4
18
-
-
35
165
96
323
83
AD7S1UEWD065
AD7S1UEWD065
DIN
65
2 1/2
70.8
145.0
4
18
-
-
37
185
116
333
93
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表