您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7072.30 - Damping washers
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7072.30
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7072_30/gn_7072_30_asmtab.prj},{NB=Damping washers GN 7072.30-42-B20},{CODE=GN.75012},{DESCRIPTION=GN 7072.30-42-B20},{DIM01=42},{DIM02=20},{DIM03=39},{DIM04=22},{DIM05=3},{DIM06=3.0},{WEIGHT=3},{PPATH=gn_7072_30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
b
[mm]
DIM06
s
[mm]
WEIGHT
Weight
[g]
Damping washersGN 7072.30...
GN.75001
GN 7072.30-30-B12
30
12
28
13
2
2.1
1
Damping washersGN 7072.30...
GN.75002
GN 7072.30-32-B14
32
14
30
15
2
2.1
1
Damping washersGN 7072.30...
GN.75006
GN 7072.30-36-B15
36
15
34
16
2
2.1
2
Damping washersGN 7072.30...
GN.75007
GN 7072.30-36-B16
36
16
34
17
2
2.1
2
Damping washersGN 7072.30...
GN.75011
GN 7072.30-42-B18
42
18
39
20
3
3.0
3
Damping washersGN 7072.30...
GN.75012
GN 7072.30-42-B20
42
20
39
22
3
3.0
3
Damping washersGN 7072.30...
GN.75016
GN 7072.30-48-B22
48
22
45
24
3
3.0
4
Damping washersGN 7072.30...
GN.75017
GN 7072.30-48-B25
48
25
45
26
3
3.0
4
Damping washersGN 7072.30...
GN.75021
GN 7072.30-55-B28
55
28
52
30
3
3.0
5
Damping washersGN 7072.30...
GN.75022
GN 7072.30-55-B30
55
30
52
32
3
3.0
5
Damping washersGN 7072.30...
GN.75026
GN 7072.30-60-B32
60
32
57
34
3
4.0
6
Damping washersGN 7072.30...
GN.75027
GN 7072.30-60-B35
60
35
57
36
3
4.0
6
Damping washersGN 7072.30...
GN.75031
GN 7072.30-65-B40
65
40
62
42
3
4.0
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表