Rod eye(T-end) - 端部托架
TAIYO
气缸
Space-saving Pneumatic Cylinder
Compact Air Cylinders
10S-6系列
附件
Powered by
CAD模型選擇
{taiyo/pneumatic_cylinder/space_saving_cylinders/compact_air_cylinders/10s_6_series/accessories/rod_eye_t_end.prj},{NB=RTA-16-A50M16x1.5},{CB=50},{CNSORDERNO=RTA-16-A},{A=33},{CA=60},{CC=20},{CD=14H9},{CDX=14.000},{CF=ø28},{CFX=28.000},{D=27},{DX=27.000},{ER=R14},{ERX=14.000},{EW=20},{EWX=20.000},{J=-},{KK=M16x1.5},{KKD=16.000},{KKP=1.500},{RA=74},{TYPE=10S-6G},{DXL=14.5},{DXL1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CB
缸径
[mm]
CNSORDERNO
订购编码
ⁿ/ₐ
A
[mm]
CA
[mm]
CC
[mm]
CD
[mm]
CF
[mm]
D
[mm]
ER
[mm]
EW
[mm]
J
[mm]
KK
ⁿ/ₐ
RA
[mm]
DXL
[mm]
DXL1
[mm]
RTA-05-A
12
RTA-05-A
8
25
14
5.1±0.05
12
-
-
6.4
-
M5x0.8
32
0.0
0.0
RTA-06-A
16
RTA-06-A
8
25
14
5.1±0.05
12
-
-
6.4
-
M6x1
32
0.0
0.0
RTA-12-A
32
RTA-12-A
25
60
20
14H9
ø24
24
R12
20
-
M12x1.25
72
13.0
0.0
RTA-14-A
32
RTA-14-A
25
60
20
14H9
ø24
24
R12
20
-
M14x1.5
72
13.0
0.0
RTA-12-A
40
RTA-12-A
25
60
20
14H9
ø24
24
R12
20
-
M12x1.25
72
13.0
0.0
RTA-14-A
40
RTA-14-A
25
60
20
14H9
ø24
24
R12
20
-
M14x1.5
72
13.0
0.0
RTA-16-A
50
RTA-16-A
33
60
20
14H9
ø28
27
R14
20
-
M16x1.5
74
14.5
0.5
RTA-18-1-A
50
RTA-18-1-A
33
60
20
14H9
ø28
27
R14
20
-
M18x1.5
74
14.5
0.5
RTA-16-A
63
RTA-16-A
33
60
20
14H9
ø28
27
R14
20
-
M16x1.5
74
14.5
0.5
RTA-18-1-A
63
RTA-18-1-A
33
60
20
14H9
ø28
27
R14
20
-
M18x1.5
74
14.5
0.5
RTA-20-A
80
RTA-20-A
41
85
30
20H9
ø36
36
R19
32
-
M20x1.5
104
15.0
3.0
RTA-22-1-A
80
RTA-22-1-A
41
85
30
20H9
ø36
36
R19
32
-
M22x1.5
104
15.0
3.0
RTA-20-A
100
RTA-20-A
41
85
30
20H9
ø36
36
R19
32
-
M20x1.5
104
0.0
0.0
RTA-26-A
100
RTA-26-A
56
100
32
20H9
ø49
-
R20
32
13
M26x1.5
120
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表