Rod clevis (Y-end) with pin - 端部托架
TAIYO
液压缸
Position Detecting Hydraulic Cylinder
Linear Pulse Encoder Method
35P-3系列
附件
Powered by
CAD模型選擇
{taiyo/hydraulic_cylinder/position_detecting_hydraulic_cylinder/linear_pulse_encoder/35p_3_series/accessory/rod_clevis_y_end.prj},{NB=RYA-18-H50},{IDNR=},{CB=50},{CNSORDERNO=RYA-18-H},{A=37},{CA=64},{CC=18},{CD=14},{CF=28},{CP=58},{CT=44},{CW=12},{D=30},{ER=R14},{EW=20},{KK=M18x1.5},{RA=78.0},{CD1=14.000},{CF1=28.000},{ER1=14.000},{KK1=18.000},{U=20.000},{AN=25.000},{U1=35.000},{P=1.500},{CT1=0.000},{A1=0.000},{EW1=18.000},{W1=16.000},{DP=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CB
缸径
[mm]
CNSORDERNO
订购编码
ⁿ/ₐ
A
[mm]
CA
[mm]
CC
[mm]
CD
[mm]
CF
[mm]
CP
[mm]
CT
[mm]
CW
[mm]
D
[mm]
ER
[mm]
EW
[mm]
KK
ⁿ/ₐ
RA
[mm]
RYA-12-2-H
32
RYA-12-2-H
25
55
20
12
24
46
32
8
24
R12
16
M10x1.25
67.0
RYA-12-1-H
40
RYA-12-1-H
25
60
20
14
24
58
44
12
24
R12
20
M12x1.25
72.0
RYA-18-H
50
RYA-18-H
37
64
18
14
28
58
44
12
30
R14
20
M18x1.5
78.0
RYA-18-H
63
RYA-18-H
37
64
18
14
28
58
44
12
30
R14
20
M18x1.5
78.0
RYA-24-H
80
RYA-24-H
49
100
28
20
38
78
64
16
41
R19
32
M24x2
119.0
RYA-30-H
100
RYA-30-H
61
110
35
25
48
94
80
20
50
R24
40
M30x2
134.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表