RK - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type OS, without scale
Inocon
1 Connecting
1D Connecting accessories
RK
RK V
Powered by
CAD모델 선택
{inocon/1_verbinden/1d_zuberhoer_verbinden/rk/rk_v/gn480_1_v_os.prj},{NB=Vierkant-Halterohr RK-V12-200-AL-OS},{PARTNUMBER=RK-V12-200-AL-OS},{D1=-},{D1X=0},{V=3},{S1=V12},{MAT=AL},{S1X=12},{L=200},{LX=100,150,200,250,300,350,400},{D2=-},{D2X=9},{S2=9},{S2X=9},{K=15},{VERS=2},{WEIGHT=0.0310},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
S1
Square
ⁿ/ₐ
L
Length
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Square Tube RK-...
RK-V10-100-AL-OS
V10
100
7
0.0106
76090000
YES
Retaining Square Tube RK-...
RK-V10-150-AL-OS
V10
150
7
0.0190
76090000
YES
Retaining Square Tube RK-...
RK-V10-200-AL-OS
V10
200
7
0.0250
76090000
YES
Retaining Square Tube RK-...
RK-V10-250-AL-OS
V10
250
7
0.0320
76090000
YES
Retaining Square Tube RK-...
RK-V10-300-AL-OS
V10
300
7
0.0380
76090000
YES
Retaining Square Tube RK-...
RK-V10-350-AL-OS
V10
350
7
0.0440
76090000
YES
Retaining Square Tube RK-...
RK-V10-400-AL-OS
V10
400
7
0.0510
76090000
YES
Retaining Square Tube RK-...
RK-V12-100-AL-OS
V12
100
9
0.0150
76090000
YES
Retaining Square Tube RK-...
RK-V12-150-AL-OS
V12
150
9
0.0230
76090000
YES
Retaining Square Tube RK-...
RK-V12-200-AL-OS
V12
200
9
0.0310
76090000
YES
Retaining Square Tube RK-...
RK-V12-250-AL-OS
V12
250
9
0.0390
76090000
YES
Retaining Square Tube RK-...
RK-V12-300-AL-OS
V12
300
9
0.0460
76090000
YES
Retaining Square Tube RK-...
RK-V12-350-AL-OS
V12
350
9
0.0536
76090000
YES
Retaining Square Tube RK-...
RK-V12-400-AL-OS
V12
400
9
0.0150
76090000
YES
Retaining Square Tube RK-...
RK-V16-100-AL-OS
V16
100
13
0.0210
76090000
YES
Retaining Square Tube RK-...
RK-V16-150-AL-OS
V16
150
13
0.0320
76090000
YES
Retaining Square Tube RK-...
RK-V16-200-AL-OS
V16
200
13
0.0430
76090000
YES
Retaining Square Tube RK-...
RK-V16-250-AL-OS
V16
250
13
0.0530
76090000
YES
Retaining Square Tube RK-...
RK-V16-300-AL-OS
V16
300
13
0.0640
76090000
YES
Retaining Square Tube RK-...
RK-V16-350-AL-OS
V16
350
13
0.0740
76090000
YES
Retaining Square Tube RK-...
RK-V16-400-AL-OS
V16
400
13
0.0850
76090000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성