RK - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type LS, with scale (mm-graduation)
Inocon
1 Connecting
1D Connecting accessories
RK
RK V
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/rk/rk_v/gn480_1_v_ls.prj},{NB=Vierkant-Halterohr RK-V12-200-AL-LS},{PARTNUMBER=RK-V12-200-AL-LS},{D1=-},{D11=0},{X1=0.000},{X2=0.000},{D1X=0},{V=3.000},{S1=V12},{S11=12},{MAT=AL},{S1X=12},{L=200},{LX=100,150,200,250,300,350,400},{K=15},{D2=-},{D2X=0},{S2=9},{S2X=9},{VERS=2},{TYP=2},{WEIGHT=0.0310},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
S1
Square
ⁿ/ₐ
L
Length
[mm]
K
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Square Tube RK-...
RK-V10-100-AL-LS
V10
100
15
7
0.0200
76090000
YES
Retaining Square Tube RK-...
RK-V10-150-AL-LS
V10
150
15
7
0.0200
76090000
YES
Retaining Square Tube RK-...
RK-V10-200-AL-LS
V10
200
15
7
0.0250
76090000
YES
Retaining Square Tube RK-...
RK-V10-250-AL-LS
V10
250
15
7
0.0318
76090000
YES
Retaining Square Tube RK-...
RK-V10-300-AL-LS
V10
300
15
7
0.0380
76090000
YES
Retaining Square Tube RK-...
RK-V10-350-AL-LS
V10
350
15
7
0.0440
76090000
YES
Retaining Square Tube RK-...
RK-V10-400-AL-LS
V10
400
15
7
0.0510
76090000
YES
Retaining Square Tube RK-...
RK-V12-100-AL-LS
V12
100
15
9
0.0150
76090000
YES
Retaining Square Tube RK-...
RK-V12-150-AL-LS
V12
150
15
9
0.0230
76090000
YES
Retaining Square Tube RK-...
RK-V12-200-AL-LS
V12
200
15
9
0.0310
76090000
YES
Retaining Square Tube RK-...
RK-V12-250-AL-LS
V12
250
15
9
0.0390
76090000
YES
Retaining Square Tube RK-...
RK-V12-300-AL-LS
V12
300
15
9
0.0460
76090000
YES
Retaining Square Tube RK-...
RK-V12-350-AL-LS
V12
350
15
9
0.0536
76090000
YES
Retaining Square Tube RK-...
RK-V12-400-AL-LS
V12
400
15
9
0.0150
76090000
YES
Retaining Square Tube RK-...
RK-V16-100-AL-LS
V16
100
20
13
0.0212
76090000
YES
Retaining Square Tube RK-...
RK-V16-150-AL-LS
V16
150
20
13
0.0320
76090000
YES
Retaining Square Tube RK-...
RK-V16-200-AL-LS
V16
200
20
13
0.0430
76090000
YES
Retaining Square Tube RK-...
RK-V16-250-AL-LS
V16
250
20
13
0.0530
76090000
YES
Retaining Square Tube RK-...
RK-V16-300-AL-LS
V16
300
20
13
0.0640
76090000
YES
Retaining Square Tube RK-...
RK-V16-350-AL-LS
V16
350
20
13
0.1500
76090000
YES
Retaining Square Tube RK-...
RK-V16-400-AL-LS
V16
400
20
13
0.1000
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表