您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RJI cable AWG26/7, stran., IP20,40m,CAT6
HARTING
System cabling
Data Copper cable
RJ45
Powered by
CAD模型選擇
{harting_qs/3/41/220/6439.prj},{NB=09457511557},{MANUID=09457511557},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/c8/0f/094575115xx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 40 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 40 m},{MANUTYPEDESC=RJI cable AWG26/7, stran., IP20,40m,CAT6},{SUPPLIERALTNO=09 45 751 1557},{MANUNAME=HARTING},{DELTIME=80},{AAK322=Copper cable, (round)},{AAK417=HARTING RJ Industrial®},{AAK418=RJ45 8(8)},{AAK422=RJ45 8(8)},{AAK423=RJ45 8(8)},{COO=RO},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=387},{ORDERUNIT=C62},{CONTENTUNIT=C62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAK322
cable type
ⁿ/ₐ
AAK417
connector connection 1
ⁿ/ₐ
AAK418
connector connection 2
ⁿ/ₐ
AAK422
type of connector connection 1
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09457511557
09457511557
Copper cable, (round), Ca...
Copper cable, (round), Ca...
RJI cable AWG26/7, stran....
09 45 751 1557
HARTING
80
Copper cable, (round)
HARTING RJ Industrial®
RJ45 8(8)
RJ45 8(8)
RJ45 8(8)
0
1
1
85444290
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RJI ground. wire 1,5mm²; AMP+M3 (10 pc.)
HARTING
01.09.2021
Bowden wire
Bansbach easylift
21.11.2023
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表