目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RH-VA - Tubular handles
Elesa
GENERAL CATALOGUE
Handles for special applications
Stainless steel handles
RH-VA
Powered by
CAD模型選擇
{elesa/general_catalogue/15/3_stainless/rh_va/rh_va.prj},{NB=Tubular handles RHVA-20.R250.33},{CODE=RHVA-20.R250.33},{DIM01=250},{DIM02=M8x16},{DIM03=16},{DIM04=20},{DIM05=70},{WEIGHT=833}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
p
[mm]
DIM04
B
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Tubular handles RHVA-20.R...
RHVA-20.R200.33
200
M8x16
16
20
70
711
Tubular handles RHVA-20.R...
RHVA-20.R250.33
250
M8x16
16
20
70
833
Tubular handles RHVA-20.R...
RHVA-20.R300.33
300
M8x16
16
20
70
957
Tubular handles RHVA-20.R...
RHVA-20.R350.33
350
M8x16
16
20
70
1080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表